เผยแพร่สินค้าของคุณ
Tilt & Turn Window with sash bars - SOFTLINE 82 MD
Tilt & Turn Window with sash bars - SOFTLINE 82 MD
Tilt & Turn Window with sash bars - SOFTLINE 82 MD
Tilt & Turn Window with sash bars - SOFTLINE 82 MD
Tilt & Turn Window with sash bars - SOFTLINE 82 MD
    VEKA

    Tilt & Turn Window with sash bars - SOFTLINE 82 MD

    SOFTLINE 82 MD is a high‑performance PVC‑U window system with an 82 mm installation depth and a three‑level MD sealing system. The advanced multi‑chamber geometry and VEKA Class A wall thicknesses ensure excellent thermal insulation, high stability and long‑term durability. With support for triple glazing and large element sizes, SOFTLINE 82 MD is ideal for energy‑efficient new builds and demanding renovation projects.

    สเปคสินค้า
    • Product:
      Single sash window with sash bars (glazing bars), SOFTLINE 82 MD system

      Finish:
      Inside white, outside anthracite grey foil

      Profile:
      VEKA Class A profile, 82 mm installation depth, multi‑chamber design for high stability and excellent thermal insulation

      Glazing:
      Up to 52 mm, suitable for triple glazing and functional glass (thermal insulation, soundproofing, burglary protection)

      Features:

      • MD sealing system with three gasket levels (center seal) for enhanced airtightness and driving rain tightness
      • Thermal insulation with Uf‑value approx. 1.0 W/(m²K), sound insulation up to approx. 47 dB (depending on glazing)
      • Burglar resistance up to RC2 (depending on hardware and glazing)
      • One‑sash design with integrated sash bars (applied or internal, depending on configuration)
      • Slim visible widths for high daylight transmittance and a classic window appearance
      • Compatible with modern ventilation and shading concepts

      Application:
      For new builds and renovations, suitable for residential and commercial buildings, combining classic aesthetics with high energy efficiency and modern building standards.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.tilt-and-turn-window-with-sash-bars-softline-82-md
    • Product familyVEKA Softline 82 MD
    • กลุ่มผลิตภัณฑ์Tilt and Turn Windows
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-03-13
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPVC
    • วัสดุรองGlass
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - Tilt and Turn Windows
    • IFC classificationWindow
    • รหัส ETIMEC003536
    • ชื่อ ETIMWindow (complete with frame)
    • Uniclass 2015 CodePr_30_59_98_92
    • Uniclass 2015 DescriptionUnplasticized polyvinyl chloride (PVC-U) window units
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย