เผยแพร่สินค้าของคุณ
Vertiv™ CoolChip CDU 70
Vertiv™ CoolChip CDU 70
Vertiv™ CoolChip CDU 70
    Vertiv

    Vertiv™ CoolChip CDU 70

    Designed to remove barriers to liquid cooling in an air-cooled environment the Vertiv Liebert XDU070 Coolant Distribution Unit is a liquid-to-air heat exchanger for direct to chip cooling applications that offers easy, cost-effective deployment in any data center. The Liebert XDU070 operates without facility chilled water and provides an isolated secondary fluid network, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities without incurring the costs of major infrastructure changes.

    สเปคสินค้า
    • As data centers adopt liquid cooling, fitting in new cooling distribution infrastructure can be a real challenge. From hyperscale and colocation environments to edge applications, the Vertiv XDU simplifies your work with the flexibility to support rear door heat exchangers or direct to chip liquid cooling. The Vertiv XDU’s compact footprint allows for placement in the row, allowing you to easily distribute coolant to efficiently manage power-dense applications up to 70kW. Compact footprint for deployment flexibility within the row; Efficient Cooling Distribution to manage power-dense hot spots and up to 70kW; Precise Temperature Control to eliminate thermal shock for server CPU and GPUs; Redundant Pumps and Dual Power Feeds for optimizing reliable operation; Remote Monitoring available through communications with HTTP, SNMP, RS-485 Modbus, Modbus IP.


    สเปคสินค้าด้านเทคนิค
    • Unique ref.vertiv-cdu-070
    • Product familyVertiv™ CoolChip CDU
    • กลุ่มผลิตภัณฑ์CDU - Coolant Distribution Unit
    • ประเภทDigital Inventory (สินค้า)
    • วันที่เผยเเพร่2025-02-26
    • หมายเลขฉบับ1
    • สูง (นิ้ว)90.6
    • กว้าง (นิ้ว)23.6
    • ความลึก (นิ้ว)47.2
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักCarbon Steel
    • วัสดุรองCarbon Steel
    • น้ำหนัก900
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - เครื่ื่องแลกเปลี่ยนความร้อน
    • รหัส ETIMEC002500
    • ชื่อ ETIMNetwork cabinet
    • Uniclass 2015 CodePr_80_77_28_21
    • Uniclass 2015 DescriptionData equipment cabinets
    • CSI MasterFormat 2014 Code27 21 00
    • CSI MasterFormat 2014 TitleData Communications Network Equipment
    • OmniClass Number23-33 19 11 11
    • OmniClass TitleRefrigerant Liquid