เผยแพร่สินค้าของคุณ
Vertiv™ CoolChip CDU, 600
Vertiv™ CoolChip CDU, 600
Vertiv™ CoolChip CDU, 600
    Vertiv

    Vertiv™ CoolChip CDU, 600

    Designed to support liquid cooling within high density environments, the Vertiv CoolChip CDU 600 is suitable for direct-to-chip and rear door cooling applications to offer easy, cost-effective deployment in any data center. The Vertiv CoolChip CDU utilizes a liquid-to-liquid heat exchange design, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities while maintaining optimal system conditions.

    สเปคสินค้า
    • As data centers adopt liquid cooling, fitting in new coolant distribution infrastructure can be a serious challenge. From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU (the next generation of the Vertiv Liebert XDU family) simplifies your work with the flexibility to support rear door heat exchangers or direct to chip liquid cooling. The Vertiv CoolChip CDU’s compact footprint allows for in-rack, end of row, or perimeter placement options. When you incorporate the Vertiv CoolChip CDU, you can easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kw, 450 kW, 600 kW, or 1,350 KW, and liquid-to-air heat exchange up to 70kW. The Vertiv CoolChip CDU provides a compact footprint for deployment flexibility, efficient coolant distribution to manage power dense applications, precise temperature control to eliminate thermal shock, redundant pumps and dual power feeds for reliable operation, and remote monitoring and communications for added peace of mind.


    สเปคสินค้าด้านเทคนิค
    • Unique ref.vertiv-cdu-600
    • Product familyVertiv™ CoolChip CDU
    • กลุ่มผลิตภัณฑ์CDU - Coolant Distribution Unit
    • ประเภทDigital Inventory (สินค้า)
    • วันที่เผยเเพร่2025-02-26
    • หมายเลขฉบับ1
    • สูง (นิ้ว)78.7
    • กว้าง (นิ้ว)23.6
    • ความลึก (นิ้ว)47.4
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักCarbon Steel
    • วัสดุรองCarbon Steel
    • น้ำหนัก946
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - เครื่ื่องแลกเปลี่ยนความร้อน
    • รหัส ETIMEC002500
    • ชื่อ ETIMNetwork cabinet
    • Uniclass 2015 CodePr_80_77_28_21
    • Uniclass 2015 DescriptionData equipment cabinets
    • CSI MasterFormat 2014 Code27 21 00
    • CSI MasterFormat 2014 TitleData Communications Network Equipment
    • OmniClass Number23-33 19 11 11
    • OmniClass TitleRefrigerant Liquid