เผยแพร่สินค้าของคุณ
Vertiv™ TFX Power Distribution Unit
Vertiv™ TFX Power Distribution Unit
Vertiv™ TFX Power Distribution Unit
Vertiv™ TFX Power Distribution Unit
Vertiv™ TFX Power Distribution Unit
Vertiv™ TFX Power Distribution Unit
Vertiv™ TFX Power Distribution Unit
Vertiv™ TFX Power Distribution Unit
    Vertiv

    Vertiv™ TFX Power Distribution Unit

    Designed to provide 50-300 kVA power in small to mid-sized data centers, the Liebert® TFX PDU offers reliable and configurable power distribution in a compact unit. It fits through doorways and into service or freight elevators, and can be easily installed in remote environments with limited space. Featuring intuitive power monitoring and isolated panelboards for safe onsite maintenance, the Liebert TFX is a dependable solution for single or two-stage power applications.

    สเปคสินค้า
    • The Liebert TFX is a floor-mounted power distribution unit offering reliable single or two-stage power in small to mid-sized data centers, server rooms, network closets, and modular and containerized deployments. It is ideally suited for edge data centers and other remote facilities. The compact 36-inch-depth cabinet offers easy mobility. It fits through doors or in freight elevators, and can be installed next to walls or in corners or alcoves. The unit features an intelligent distribution power monitoring (DPM) system with a 9-inch color touchscreen display and an easy-to-program navigation menu to manage equipment loads. The power monitoring system integrates with your BMS to provide remote monitoring of critical power measurements and alarms. Isolated panelboards allow your engineers to safely perform onsite maintenance on low-voltage monitoring components without powering down the unit. The made-to-order PDU is customized according to your power needs, and shipped to you with panelboards and subfeeds configured to your specifications. The Liebert TFX accommodates both single and dual-stage distribution setups, and can be supplemented with Liebert® FLX expansion cabinets for additional power capacity.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.vertiv-tfx
    • Product familyVertiv UPS
    • กลุ่มผลิตภัณฑ์UPS
    • ประเภทDigital Inventory (สินค้า)
    • วันที่เผยเเพร่2025-04-23
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักCarbon Steel
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - การแบ่งแยกโหลด / ตู้กระจายโหลด
    • IFC classificationElectric Distribution
    • รหัส ETIMEC000382
    • ชื่อ ETIMUPS
    • Uniclass 2015 CodePr_60_70_64_93
    • Uniclass 2015 DescriptionUninterruptible power supply (UPS) units
    • CSI MasterFormat 2014 Code33 80 00
    • CSI MasterFormat 2014 TitleCommunications Utilities
    • OmniClass Number23-35 23 21
    • OmniClass TitleUninterrupted Power Supply (UPS) Units

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย