เผยแพร่สินค้าของคุณ
Vertiv™ Liebert® EXL S1 UPS
Vertiv™ Liebert® EXL S1 UPS
Vertiv™ Liebert® EXL S1 UPS
Vertiv™ Liebert® EXL S1 UPS
Vertiv™ Liebert® EXL S1 UPS
Vertiv™ Liebert® EXL S1 UPS
Vertiv™ Liebert® EXL S1 UPS
Vertiv™ Liebert® EXL S1 UPS
Vertiv™ Liebert® EXL S1 UPS
Vertiv™ Liebert® EXL S1 UPS
    Vertiv

    Vertiv™ Liebert® EXL S1 UPS

    The Liebert® EXL S1 is a monolithic, transformer-free UPS that features optimized, industry leading footprint and power per square foot, excellent operating efficiency, robust electrical protection and intelligent paralleling that optimizes performance at partial load to achieve superior cost savings. Available in single module and distributed bypass configurations. Compatible with lithium ion battery systems. EXL S1 features safe capacity testing mode. This mode allows UPS load and battery discharge testing without an external load bank.

    สเปคสินค้า
    • The Vertiv™ Liebert® EXL S1 UPS is available in 250-1200 kVA ratings and is optimized for maximum efficiency and power density. It offers the smallest footprint available for its kVA size range and is up to 60% smaller than some competitors. It is also significantly smaller than similar class UPS systems. For the conscientious buyer who needs every square foot to offer a positive ROI, such as for colocation providers, hosting and cloud businesses, the Liebert® EXL S1 UPS allows customers to either redeploy the saved space to implement more revenue generating IT equipment or reduce the actual design size of their equipment rooms, thus saving construction costs. Plus, the new Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. While in this mode, the inverter can instantaneously assume the load and maintain the output voltage within the IEC 62040 Class 1 specification, thus offering the same level of availability typically achieved in a double conversion operating mode. The new touchscreen control panel ensures Status At A Glance convenience, flexible views and multiple security options. Intelligent controls and communications integrate with Liebert® Nform, Liebert® SiteScan™ and the Liebert® Trellis™ Platform as well as 3rd party BMS and DCIM systems. LIFE™ Services provides 24x7 remote monitoring by our expert staff to improve availability and lower labor costs. The Liebert® EXL S1 UPS is fully compatible with the lithium ion battery solutions offered by Vertiv.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.vertiv-liebert-exl-s1-ups
    • Product familyVertiv UPS
    • กลุ่มผลิตภัณฑ์UPS
    • ประเภทDigital Inventory (สินค้า)
    • วันที่เผยเเพร่2025-03-18
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักCarbon Steel
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - การแบ่งแยกโหลด / ตู้กระจายโหลด
    • IFC classificationElectric Distribution
    • รหัส ETIMEC000382
    • ชื่อ ETIMUPS
    • Uniclass 2015 CodePr_60_70_64_93
    • Uniclass 2015 DescriptionUninterruptible power supply (UPS) units
    • CSI MasterFormat 2014 Code33 80 00
    • CSI MasterFormat 2014 TitleCommunications Utilities
    • OmniClass Number23-35 23 21
    • OmniClass TitleUninterrupted Power Supply (UPS) Units

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย