เผยแพร่สินค้าของคุณ
Prestige - Zentia Ceiling Tile
Prestige - Zentia Ceiling Tile
Prestige - Zentia Ceiling Tile
Prestige - Zentia Ceiling Tile
Prestige - Zentia Ceiling Tile
Prestige - Zentia Ceiling Tile
Prestige - Zentia Ceiling Tile
Prestige - Zentia Ceiling Tile
Prestige - Zentia Ceiling Tile
Prestige - Zentia Ceiling Tile
    Zentia

    Prestige - Zentia Ceiling Tile

    With a smooth, finely textured surface, Prestige provides good sound absorption and sound attenuation for perfectly balanced acoustical performance. Prestige can be specified in a variety of projects but is particularly well suited for meeting rooms, waiting areas, libraries, language rooms and data centres.

    Prestige up to 37% recycled content. It’s also fully recyclable, giving projects a major sustainability boost.

    • From classic white to bold colours: Prestige is available in 35 exciting colours which can be used to define zoned areas, assist with wayfinding, or simply add creativity to your designs. Choose crisp and classic white, deep black, or neutrals like greys and browns. Or select more playful shades of blue, green, yellow, orange, red, and purple.
    • A smooth and sleek surface: Prestige ceiling tiles have a finely textured surface. This gives them an ultra-smooth visual appearance when viewed from below.
    • Consistent visual appearance: Prestige is the foundation of our most flexible product family. With Prestige, you can achieve a consistent finish across an entire project, even while playing with light, shadow, and colour. Specify different shapes, sizes and edge details in different interiors without compromising on appearance.
    • Made in the UK: Prestige suspended ceiling tiles are manufactured in the UK.1 Shipped directly to distributors from Zentia’s factory in Gateshead, Tyne and Wear, for shorter lead times and efficient delivery. Click here to find your nearest distributor.

    1 Please note: Prestige SL2 planks are manufactured in the EU.

    Prestige with Nexus Layouts
    Elevate the aesthetic of any space with Nexus Layouts, Zentia’s innovative ceiling solution that brings style, flexibility, and ease to your ceiling design.

    Nexus unites square and rectangular ceiling tiles of two sizes in striking repeatable arrangements that bring
    order and visual rhythm to the ceiling. Whether you’re aiming for bold statements or subtle sophistication, Nexus Layouts allows
    you to creatively mix and match module sizes and layout patterns, all with minimal components. Nexus Layouts offer a range of
    predefined patterns or the ability to create custom designs with the help of our in-house team.

    Predefined Patterns

    Array, Exclaim, Berg, Pixal, Step

    Prestige Nexus Layouts are only available in Global White and Prestige Colour.

    สเปคสินค้า
    • Standard suspension systems: Gridline 15, Gridline 24, Gridline System Z
      Alternative suspension systems: Gridline 15 Shadow
      C2C certification: Bronze
      Acoustic performance: aw 0.65(H)-0.75(H) & Dnfw 33-40 dB
      Light reflectance: 87%
      Humidity Resistance: 95%
      Clean room performance: ISO 5
      Euro Class Fire Reaction: A2-s1,d0
      French VOC performance: A/A+
      Recycled content: 16-55%
      15 year product warranty / 30 year system warranty
      Edge detail options: Board, Tegular24, Tegular15, Integra, Conceal, SL2
      Module options: 600x600, 1200x600, 1500x300, 1800x300, 2500x300
      Thickness Options (mm): 19

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Prestige
    • Product familyMineral Ceiling
    • กลุ่มผลิตภัณฑ์Prestige
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-06-01
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMineral
    • วัสดุรองMetal
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ฝ้า
    • IFC classificationCeiling
    • UNSPSC nameSuspended ceiling systems
    • UNSPSC code30161604
    • Uniclass 2015 CodeSs_30_25_22_90
    • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 19 23 11
    • OmniClass TitleSuspended Ceilings

    พื้นที่การขาย

    ยุโรป
    โปรตุเกส
    ลัตเวีย
    ลิทัวเนีย
    สเปน
    สหราชอาณาจักร
    เอสโตเนีย
    ไอร์แลนด์

    สินค้าใกล้เคียง

    4.4 จาก 5 ดาว 4.4 (15)
    1.8 จาก 5 ดาว 1.8 (5)
    Common.Footer.ValueProp.Image.AltText

    แอปออกแบบสำหรับ Revit

    ดาวน์โหลด Design App.Common.Title

    รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

    • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
    • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
    • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit