ASKO W5096RG is a washing machine designed in Sweden and with extra robust construction for a trouble-free everyday life for many years. It has an 9 kg load capacity and 23 programs for easy and efficient washing. The machine is extra hygienic thanks to Steel Seal™ and with Quattro Construction™ 2.0 you get a quiet run and minimal vibrations even when the machine spins at the maximum speed of 1600 rpm.
Bölge bulunurluk durumu
| Okyanusya | Avrupa | Kuzey Amerika | Asya |
|---|---|---|---|
Avustralya | Belçika | Birleşik Devletler | Çin |
Çek Cumhuriyeti | Kanada | ||
Danimarka | |||
Finlandiya | |||
Hollanda | |||
İspanya | |||
İsveç | |||
Norveç | |||
Portekiz | |||
Rusya | |||
Slovenya |