Publiko produktet
Ruskin Aluminum Stationary Sightproof Louver ELF40V
Ruskin Aluminum Stationary Sightproof Louver ELF40V
    Ruskin

    Ruskin Aluminum Stationary Sightproof Louver ELF40V

    The ELF40V Stationary Sightproof Louver.Extruded Aluminum is a 4" deep stationary louver which has a 60 degree blade angle. It features:

    • Sightproof chevron blades which provide privacy, conceal equipment, prevent vandalism, and act as a safety barrier to dangerous areas.
    • 35% free area.
    • Corrosion resistant, all aluminum construction.
    • Architecturally styled hidden mullions allowing continuous line appearance.
    Teknik özellikler
    • Benzersiz ref.rd-21
    • Ürün ailesiFixed Exterior Louvers and Grilles
    • Ürün grubuSightproof Louvers
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2009-09-09
    • Baskı numarası1
    Sınıflandırma
    • BIMobject kategorisiKapılar - Çatı pencereleri

    Bölge bulunurluk durumu

    Kuzey Amerika
    Birleşik Devletler