Publiko produktet
Ruskin Stationary Acoustical Louver ACL645
Ruskin Stationary Acoustical Louver ACL645
    Ruskin

    Ruskin Stationary Acoustical Louver ACL645

    The ACL645 Stationary Acoustical louver has 6" deep blades and a 45 degree blade angle. Its construction can be either formed steel or formed aluminum. This model features:

    • 29% Free Area
    • Insulated blades which provide weather protection and sound attenuation.
    • An architecturally pleasing appearance.
    Teknik özellikler
    • Benzersiz ref.rd-4
    • Ürün ailesiFixed Exterior Louvers and Grilles
    • Ürün grubuAcoustical Louvers
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2009-09-09
    • Baskı numarası1
    Bağlantılar
    Sınıflandırma
    • BIMobject kategorisiKapılar - Çatı pencereleri