Публікуйте свої продукти
100 Series Casement Windows
Andersen Windows

100 Series Casement Windows

3.4 з 5 зірок3.4(7 відгуки)
100 Series casement windows are not only low-maintenance and energy-efficient, they’re also available in dark colors both inside and out. Made with revolutionary Fibrex® composite material, this budget-friendly window is the smart alternative to vinyl.

100 Series windows and patio doors are manufactured using a composite called Fibrex material, consisting of 40 percent wood fiber and 60 percent thermoplastic polymer by weight. This material combines the strength and stability of wood with the low-maintenance features of vinyl. The wood fiber is reclaimed from the manufacture of Andersen wood windows. Featuring long-lasting reliability, deep, rich colors and reduced environmental impact, these windows never need painting and the finish will not fade, blister, chalk or peel. See the limited warranty for details. Product is available in custom sizes and with glass options to help meet U.S. ENERGY STAR performance criteria.


Due to ongoing product changes, updated test results, or new industry standards, this data may change over time.
Actual performance may vary based on variations in manufacturing, shipping, installation, environmental conditions and conditions of use.
Material categories are Autodesk® Seek approved and may not be equivalent to the categories used by your Andersen supplier.
Visit AndersenWindows.com for more information.
Технічна специфікація
  • Унікальний номерandersen-windows-1001
  • Сімейство продуктівCasement Windows
  • Група продуктів100 Series
  • ТипObject (single object)
  • Дата публікації2014-05-19
  • Номер видання1
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectВікно - Casement Window
  • Класифікація IFCWindow
  • Назва UNSPSCWindows
  • Код UNSPSC301716
  • Код Uniclass 2015EF_25_30
  • Опис Uniclass 2015Doors and windows
  • Код CSI MasterFormat 201408 50 00
  • Заголовок CSI MasterFormat 2014Windows
  • Номер OmniClass23-17 13 00
  • Заголовок OmniClassWindows
  • Код CSI UniFormat IIB2020
  • Заголовок CSI UniFormat IIExterior Windows

Доступність регіону

Північна Америка
Canada
Mexico
United States