Публікуйте свої продукти
ASAŞ Curtain Wall R50
ASAŞ Curtain Wall R50
ASAŞ Curtain Wall R50
ASAŞ Curtain Wall R50
    ASAŞ

    ASAŞ Curtain Wall R50

    R50 Facade System involves the lidded, semilidded, structural silicon and steel reinforced Facade systems. In case of using facade with slab, it allows constructing a sash without the need of extra casing. It can be used on low-or high-rise buildings. It provides an uninterrupted glass appearance with the option of using as structural silicon Facade, and meets the esthetical expectations. The system allows the hidden sash opening outward. Parallel opening hidden sashes can be constructed with this system according to the users desire.

    Специфікація
    • Technical Properties

      Profile Width: 50 mm

      Mullion Depths: min. 80 mm - max. 290 mm

      Transom Depths: min. 30 mm - max. 146 mm

      Wall Thickness: 1,6 / 1,8 / 2 / 2,2 / 2,5 / 3 mm

      With Cape Profile Max. Glass Thickness: 42 mm

      With Structural Cells Max. Glass Thickness: 37 mm

      Thermal Insulation Bar: 14,8 mm

      Application Options

      Facade With Cap

      Structural Glazing System

      Two Side System

      Outward Opening Hidden Vent

      Parallel Opening Hidden Vent

      Steel Reinforcement System

      All colors are applicable for electrostatic powder painting and anodizing surface processes.

    Технічна специфікація
    • Унікальний номерasas-curtain-wall-r50
    • ТипObject (single object)
    • Дата публікації2025-04-04
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийGlass
    Класифікація
    • Категорія BIMobjectСтіни - Curtain Walls

    Схожі продукти