Публікуйте свої продукти
ASAŞ Curtain Wall REF60
ASAŞ Curtain Wall REF60
ASAŞ Curtain Wall REF60
    ASAŞ

    ASAŞ Curtain Wall REF60

    REF60 is a new generation curtain wall system which has all opening options with structural glazing & two side & with cap alternatives. In comparison to common curtain wall systems, REF60 provides wider glass applications and wider application areas. With different sized transom and mullion profiles, it provides the application of the system in all kinds of projects, designed for different purposes. It provides the opportunity to customize the use of natural light in the interior environment with the feature of sunbreaker adding option. Ready-to-fit produced REF60, can make savings on project costs. With its horizontal and vertical carrier profiles in different depths, it offers the opportunity to be used in all projects designed for different purposes. REF60 systems; which have different types of isolators to obtain high level of insulation, are also an ideal solution for angular facade surfaces & roofs.

    Специфікація
    • Technical Properties

      Profile Width: 60 mm

      Mullion Depths: min. 80 mm - max. 255 mm

      Transom Depths: min. 68 mm - max. 248 mm

      Wall Thickness: 1,6 / 1,8 / 2 / 2,5 mm

      Max. Glass Thickness: 57 mm

      Thermal Insulation Bar: 14,8 / 24 / 34 mm


      Application Options

      Facade With Cap

      Structural Glazing System

      Semi-Structural Glazing System

      High Insulated Structural Glazing

      High Insulated Facade with Cap

      Inward Opening Hidden Vent

      Tilt & Turn Opening Facade with Cap

      Steel Reinforcement Curtain Wall


      All colors are applicable for electrostatic powder painting and anodizing surface processes.

    Технічна специфікація
    • Унікальний номерasas-curtain-wall-ref60
    • ТипObject (single object)
    • Дата публікації2025-04-30
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийGlass
    • Розроблено вTürkiye
    • Виготовлено вTürkiye
    Класифікація
    • Категорія BIMobjectСтіни - Curtain Walls

    Доступність регіону

    Європа Азія Північна Америка Африка
    Åland Islands
    Afghanistan
    Anguilla
    Egypt
    Albania
    Bahrain
    Antigua and Barbuda
    Andorra
    Iran
    Aruba
    Austria
    Iraq
    Barbados
    Belarus
    Israel
    Belize
    Belgium
    Jordan
    Bermuda
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Bulgaria
    Lebanon
    Canada
    Croatia
    Oman
    Caribbean Netherlands
    Cyprus
    Palestine
    Cayman Islands
    Czech Republic
    Qatar
    Collectivity of Saint Martin
    Denmark
    Saudi Arabia
    Costa Rica
    Estonia
    Syria
    Cuba
    Faroe Islands
    Türkiye
    Curaçao
    Finland
    United Arab Emirates
    Dominica
    France
    Yemen
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit