Публікуйте свої продукти
QUADRA 4.0 VPS Reversible high efficiency medium water-air temperature inverter monobloc heat pumps
Baltur

QUADRA 4.0 VPS Reversible high efficiency medium water-air temperature inverter monobloc heat pumps

  • Hight efficiency
  • REVERSIBLE.
  • With Inverter.


Специфікація
  • Frame: with the new component layout it has been possible to reduce the
    overall dimensions by up to 20%.
    All units are manufactured in hot-dip galvanised sheet and coated with polyurethane powders at 180°C to guarantee the best resistance against atmospheric agents.
    Cooling circuit: manufactured according to current standard and equipped with safety devices according to standard.
    Compressors: all models are equipped with Twin Rotary DC inverter compressor.
    Fans: manufactured in plastic material, they are of the axial type with aerofoil blades. Equipped with permanent magnet BRUSHLESS technology controlled by a customised Inverter board.
    Source exchanger: optimised for winter operation and made with copper pipes, mechanically expanded into the aluminium fins with geometry.
    Operation side exchanger: with brazed plates, made in stainless steel AISI 316, optimised to increase heat exchange and reduce load loss on water side.
    Electrical panel: made in compliance with current European standards with IP24 protection rating, it can be accessed by removing the front panel of the unit.
    Control system: all units are equipped with customised electronic control, optimised to maximise power modulation and control precision.
    Built-in hydraulic circuit: all models are supplied with hydraulic circuit (built-in) including high efficiency circulation pump with variable airflow and variable rpm, expansion tank, flow meter, air bleed valve, safety valve (6 bar), pressure gauge, system filling and draining cock.
    All units can operate in three different modes: heating, cooling and domestic hot water with specific programming enhancing performance in any condition with climatic curve management.

Технічна специфікація
  • Унікальний номерQUADRA-VPS
  • Сімейство продуктівHeat Pump
  • Група продуктівHeat Pump
  • ТипObject (single object)
  • Дата публікації2019-03-05
  • Номер видання1
Пов'язані
  • Матеріал основнийSheet metal
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectHVAC - Heaters
  • Класифікація IFCSpace Heater
  • Код Uniclass 2015Pr_70_60_37
  • Опис Uniclass 2015Heat pumps
  • Номер OmniClass23-33 17 00
  • Заголовок OmniClassHeat Pumps

Доступність регіону

Європа
Italy
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit