Публікуйте свої продукти
Parlé™ TCM-XA AVB Beamtracking™ Ceiling Microphone & PoE+ Amplifier
Biamp

Parlé™ TCM-XA AVB Beamtracking™ Ceiling Microphone & PoE+ Amplifier

The Parlé TCM-XA is an AVB low-profile ceiling microphone and PoE+ (IEEE 802.3at Class 4, 30W) amplifier for use in Tesira systems. Comprising a network box and a ceiling microphone, each microphone includes Beamtracking technology with four 90-degree zones, providing full 360-degree coverage of the meeting space. Each network box has its own digital signal processing module and comes with an additional RJ-45 connector to add an optional TCM-XEX. A maximum of two microphones are permitted per network box (one TCM-X or TCM-XA with TCM-XEX). The 2-channel PoE+ amplifier includes an internal limiter, selectable power, and a burst mode to handle peak signals.

Специфікація
    • Measures 5.90 inches (150mm) in diameter
    • Uses only one channel of AEC per mic
    • Network box includes DSP for Beamtracking and a PoE+ amplifier:
      • Two channels
      • Burst mode to handle peak loads; supports up to 40W (4O) or 30W (8O) per channel
      • Software-selectable power vs. channel count
      • Includes internal limiter function

    • Beamtracking technology works out-of-box without any lobe aiming or room mapping
    • Single cable connection via CAT cable
    • LED mute status indicator
    • Available in either black or white
    • Evaluated to the requirements of UL 2043 and is suitable for use in air handling spaces
    • Additional RJ-45 connection
    • CE marked, UL listed, and RoHS compliant
    • Covered by Biamp Systems’ five-year warranty

    Keywords: tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle tcm-xa, parle tcmxa, parle tcm xa, parle tcm, tcm, tcm-xa, tcm xa, tcmxa, ceiling, ceiling microphone, ceiling mic, ceiling microphones, ceiling mics, parle ceiling, parle tcm-xa ceiling, parle tcm ceiling, parle tcm xa ceiling, parlé, tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé tcm-xa, parlé tcmxa, parlé tcm xa, parlé tcm, tcm, tcm-xa, tcm xa, tcmxa, parlé ceiling, parlé tcm-xa ceiling, parlé tcm ceiling, parlé tcm xa ceiling, tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle tcm-x, parle tcmx, parle tcm x, parle tcm, tcm, tcm-x, tcm x, tcmx, ceiling, ceiling microphone, ceiling mic, ceiling microphones, ceiling mics, parle ceiling, parle tcm-x ceiling, parle tcm ceiling, parle tcm x ceiling, tesira, parlé , tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé tcm-x, parlé tcmx, parlé tcm x, parlé tcm, tcm, tcm-x, tcm x, tcmx, parlé ceiling, parlé tcm-x ceiling, parlé tcm ceiling, parlé tcm x ceiling, tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle tcm-xa, parle tcmxa, parle tcm xa, parle tcm, tcm, tcm-xa, tcm xa, tcmxa, ceiling, ceiling microphone, ceiling mic, ceiling microphones, ceiling mics, parle ceiling, parle tcm-xa ceiling, parle tcm ceiling, parle tcm xa ceiling, tesira, parlé , tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé tcm-xa, parlé tcmxa, parlé tcm xa, parlé tcm, tcm, tcm-xa, tcm xa, tcmxa, parlé ceiling, parlé tcm-xa ceiling, parlé tcm ceiling, parlé tcm xa ceiling, tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle tcm-x, parle tcmx, parle tcm x, parle tcm, tcm, tcm-x, tcm x, tcmx, ceiling, ceiling microphone, ceiling mic, ceiling microphones, ceiling mics, parle ceiling, parle tcm-x ceiling, parle tcm ceiling, parle tcm x ceiling, tesira, parlé , tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé tcm-x, parlé tcmx, parlé tcm x, parlé tcm, tcm, tcm-x, tcm x, tcmx, parlé ceiling, parlé tcm-x ceiling, parlé tcm ceiling, parlé tcm x ceiling, plenum,

Технічна специфікація
  • Унікальний номерparle-tcm-xa_parle-microphone
  • Сімейство продуктівParlé
  • Група продуктівParlé Microphones
  • ТипObject (single object)
  • Дата публікації2023-03-03
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектроніка - Communication