Публікуйте свої продукти
QT® Conference Room Edition Speech Privacy Solution for Conference Rooms
Biamp

QT® Conference Room Edition Speech Privacy Solution for Conference Rooms

The Qt® Conference Room Edition is a cost-effective solution designed to make sure conversations in conference rooms remain private.

Our patented direct-field sound masking technology adds a low-level background sound outside of the conference room. The background sound is optimized to mask human speech which makes it less intelligible to unwanted listeners.

In today’s modern office the lack of speech privacy is a real problem. Acoustics and sound privacy are often overlooked during construction. The Qt Conference Room Edition allows businesses to achieve proper speech privacy - without sacrificing conference room design.

Специфікація
    • Out-of-the-box support for conference rooms with up to 40 feet (12 m) of exposed wall
    • Meeting occupants can easily turn the system on and off with the push of a button
    • Control module and privacy signs provide clear indication that the system is activated
    • Premium, minimalist design style seamlessly fits in with other conference room AV equipment
    • Smooth sound masking ramp up and ramp down to limit disruptions; adjustable via the front panel
    • Option to add additional emitters for larger areas
    • Easy to integrate with in-room third-party control systems
    • Can be turned on and off for meetings or left running at all times
    • Energy efficient; consumes less than 7 watts of power
    • Straightforward, low-impact installation
    • Controllable via Tesira software
    • CE marked, UL listed, and RoHS compliant
    • Covered by Biamp Systems’ five-year warranty

    Keywords: qt, qt conference room, conference room system, conference room, sound masking, masking, masking system, meeting room, privacy, limit disruptions, ease of use, background noise, background sound, room noise, room privacy, protect privacy,

Технічна специфікація
  • Унікальний номерqt-cre_masking-generator
  • Сімейство продуктівCambridge
  • Група продуктівMasking Generators
  • ТипObject (single object)
  • Дата публікації2023-10-23
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектроніка - Аудіо