Публікуйте свої продукти
Parlé™ VBC 2800 Conferencing Video Bar
Parlé™ VBC 2800 Conferencing Video Bar
Parlé™ VBC 2800 Conferencing Video Bar
Parlé™ VBC 2800 Conferencing Video Bar
Parlé™ VBC 2800 Conferencing Video Bar
    Biamp

    Parlé™ VBC 2800 Conferencing Video Bar

    4K conferencing video bar with dual 50 MP and 8 MP camera, 27-mic array, analog audio-in, ALS, and Ethernet port.

    The Parlé™ VBC 2800 is an all-in-one conferencing bar featuring Biamp Audio Intelligence and Biamp Video Intelligence that delivers high performance AV experiences across all meeting spaces up to and including large conference rooms.

    The VBC 2800 features a dual 50 MP + 8 MP ePTZ camera system that clearly sees everyone, even further down long conference tables. The ePTZ system also features up to 16x digital zoom, and AI auto framing technology automatically switches between ultrawide and wide-angle cameras for the best shot. With integrated Acoustic Echo Cancellation (AEC) and AI Noise Reduction, the VBC 2800 uses a 27-microphone array and Biamp Beamtracking™ technology to actively track and intelligently mix conversations from around the room.

    The VBC 2800 also features Biamp Launch™, an automated tuning system that optimizes the audio to each unique conferencing space.

    Специфікація
    • Key Features

      • Beamtracking technology actively tracks and intelligently mixes conversations
      • AI noise reduction algorithm for clear voice reproduction
      • Low distortion smart stereo speakers
      • Biamp Launch for one touch automatic tuning
      • LED indications for mute status and camera activity
      • Automatic privacy shutter and LED indicators for mute status and camera activity
      • Dual 4K ePTZ camera system that can stream 2160p @30fps
      • Ultrawide angle 120° horizontal field of view
      • 50 MP wide angle lens with 86° horizpontal field of view
      • Electronic Pan/Tilt/Zoom with 16x zoom
      • Auto framing technology to keep participants in frame
      • Analog audio input
      • Discrete output for Assistive Listening Systems
      • Easy connectivity with a UC system or BYOM hub with a single USB cable
      • 3-year warranty

      Keywords: parlé, vbc 2800, all-in-one, conference bar, conferencing av bar, video bar, conferencing video bar, conference room, audio intelligence, video intelligence, parle, vbc2800, 2800, camera

    Технічна специфікація
    • Унікальний номерvbc-2800_conferencing-bar
    • Сімейство продуктівParlé
    • Група продуктівConferencing Bars
    • ТипObject (single object)
    • Дата публікації2024-11-22
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектроніка - Аудіо