Публікуйте свої продукти
Vocia® VPSI-1 Paging Station Interface
Vocia® VPSI-1 Paging Station Interface
    Biamp

    Vocia® VPSI-1 Paging Station Interface

    The VPSI-1 device is designed to allow third party microphones and LED indicators to interface as slave devices to the Vocia Wall Stations (WS-4/10, EWS-4/10) and Desk Stations (DS-4/10) series microphones and to the Vocia Input 6 (VI-6) device for paging via the Paging Ports. The VPSI-1 can also facilitate third party microphones and control system interfacing with Vocia Wall and Desk Stations. The host Paging Station must be configured for ‘Remote control’ mode within the software.
    Специфікація
      • Slave interface to Vocia Paging Stations and VI-6 device
      • Visual feedback of Paging and Zone status
      • Suitable for surface mounting
      • Audio, Power and Control over a single Ethernet cable (PoE)
      • IP30 Compliant
      • Power is provided by the host device
      • CE marked and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: vocia, vocia vpsi-1, vocia vpsi1, vocia vpsi 1, vpsi-1, vpsi 1, vpsi1, paging, voice communications, voice, vocia paging, paging unit

    Технічна специфікація
    • Унікальний номерvocia-vpsi-1_expansion-input
    • Сімейство продуктівVocia
    • Група продуктівExpansion Inputs
    • ТипObject (single object)
    • Дата публікації2023-02-07
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектроніка - Communication