Публікуйте свої продукти
Metered eConnect® PDU
Metered eConnect® PDU
Metered eConnect® PDU
Metered eConnect® PDU
    Chatsworth Products

    Metered eConnect® PDU

    Metered eConnect® PDUs feature a local display for easy reading of input current to help with initial installation and properly balanced operations. 

    • Resistance to High Temperature – Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles
    • Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management
    • No Accidental Disconnections – Patent-pending, low-profile locking outlets prevent accidental disconnections without requiring special cords
    • Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit
    • Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union
    • Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration. Saves deployment time and reduces packaging waste

    Специфікація
    • Additional Features: 

      • Input current metering across phases through local LED display
      • Breaker and outlet groups are color-coded in multi-breaker units for easy identification
      • Universal tool-less mounting features
      • Customization capabilities: outlet configurations, color options, power cord length, input connection types and more
      • Made in the United States, TAA-compliant
    Технічна специфікація
    • Унікальний номерcpi-metered-pdu
    • Сімейство продуктівComputer Network Equipment
    • Група продуктівPower Management
    • ТипObject (single object)
    • Дата публікації2020-03-26
    • Номер видання1
    Пов'язані
    • Матеріал основнийPlastic
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектричні - Distribution
    • Класифікація IFCElectric Distribution
    • Код за ETIMEC002762
    • Назва за ETIMPower distribution unit (PDU)
    • Назва UNSPSCPower distribution units PDUs
    • Код UNSPSC39121017
    • Код CSI MasterFormat 201426 26 00
    • Заголовок CSI MasterFormat 2014Power Distribution Units
    • Номер OmniClass23-35 31 00
    • Заголовок OmniClassElectrical Power Distribution Devices
    • Код CSI UniFormat IID5010
    • Заголовок CSI UniFormat IIElectrical Service and Distribution