Публікуйте свої продукти
Ecophon Advantage™ E
Ecophon Advantage™ E
Ecophon Advantage™ E
Ecophon Advantage™ E
Ecophon Advantage™ E
Ecophon Advantage™ E
    Ecophon

    Ecophon Advantage™ E

    For applications requiring an easily installed suspended ceiling meeting the essential functional demands. Ecophon Advantage™ E has an recessed visible grid and a tegular edge design creating a ceiling with a shadow effect that accentuates each tile and partially conceals the grid system. The visible surface of each tile is 7 mm below the grid. Each tile is individually demountable for easy access to soffit above. The system consists of Ecophon Advantage™ E tiles and Connect™ grid system with an approximate weight of 2,5 kgs/m². The tiles are manufactured from high density glass wool. The visible surface is a high quality batch painted glass tissue in white colour and the back of the tile is covered with glass tissue. The edges are painted. The Connect™ grid is manufactured from galvanized steel.

    Технічна специфікація
    • Унікальний номерadvantage-e
    • Сімейство продуктівModular ceilings
    • Група продуктівAdvantage
    • ТипAssembly (multiple objects)
    • Дата публікації2019-11-06
    • Номер видання1
    Пов'язані
    • Матеріал основнийGlass wool
    • Матеріал допоміжнийSteel
    • Розроблено вSweden
    • Виготовлено вSweden
    Класифікація
    • Категорія BIMobjectБудівництво - стелі
    • Назва UNSPSCAcoustic ceiling tiles
    • Код UNSPSC30161601
    • Код CSI MasterFormat 201409 50 00
    • Заголовок CSI MasterFormat 2014Ceilings
    • Номер OmniClass23-15 13 21
    • Заголовок OmniClassCeiling Panels
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
    3.0 з 5 зірок 3.0 (5)