Публікуйте свої продукти
Ecophon Hygiene Performance™ Ds
Ecophon Hygiene Performance™ Ds
Ecophon Hygiene Performance™ Ds
    Ecophon

    Ecophon Hygiene Performance™ Ds

    For applications where a suspended ceiling with a concealed grid is required and individual tiles must be easily demountable. Ecophon Hygiene Performance™ Ds has a symmetrical edge design, allowing easy assembly. The ceiling has an even appearance, with the bevelled edges forming a discreet groove between the tiles. The system consist of Ecophon Hygiene Performance™ Ds tiles and Connect™ grid system, with an approximate weight of 3-4 kg/m². The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ HS coating and the back of the tile is covered with glass tissue. The edges are painted. The Connect™ grid system is in corrosion class C4. Ecophon Hygiene Performance™ Ds is very well suited for swimming pool areas, compatible with these areas high humidity, corrositivity and occasional direct water.

    Технічна специфікація
    • Унікальний номерhygiene-performance-ds
    • Сімейство продуктівModular ceilings
    • Група продуктівHygiene
    • ТипAssembly (multiple objects)
    • Дата публікації2020-04-28
    • Номер видання1
    Пов'язані
    • Матеріал основнийGlass wool
    • Матеріал допоміжнийSteel
    • Розроблено вШвеція
    • Виготовлено вШвеція
    Класифікація
    • Категорія BIMobjectБудівництво - стелі
    • Назва UNSPSCAcoustic ceiling tiles
    • Код UNSPSC30161601
    • Код CSI MasterFormat 201409 50 00
    • Заголовок CSI MasterFormat 2014Ceilings
    • Номер OmniClass23-15 13 21
    • Заголовок OmniClassCeiling Panels