Публікуйте свої продукти
Kugelgarn Impression® High Performance Carpet
Kugelgarn Impression® High Performance Carpet
Kugelgarn Impression® High Performance Carpet
Kugelgarn Impression® High Performance Carpet
Kugelgarn Impression® High Performance Carpet
Kugelgarn Impression® High Performance Carpet
Kugelgarn Impression® High Performance Carpet
Kugelgarn Impression® High Performance Carpet
Kugelgarn Impression® High Performance Carpet
    Fabromont AG

    Kugelgarn Impression® High Performance Carpet

    The development and implementation of the Kugelgarn Impression® design line followed completely new approaches. Based on the photo series “Freshwater Landscapes” by the well-known nature photographer Michel Roggo, the architectural designer and artist Hugo Brülhart has developed colour samples for an impressive collection. These have been translated by the Fabromont designers into surfaces for the durable Kugelgarn® floor coverings. The unusual combination of nature, art and textile technology has produced a completely new world of colours and patterns. The commercial flooring also offers advantages in acoustics.

    Зв’яжіться з Fabromont AG

    Специфікація
    • Solution-dyed fibres. Swiss Made, GuT seal, TüVprofiCert, class 33 suitable for chair castors in constant use, flame retardant with CE- and VKF certificate, electrically antistatic or conductive, direction-free, suitable for use in damp locations, with flame-extinguishing layer, also available as modules and acoustic flooring. Ten colour schemes.

    Технічна специфікація
    • Унікальний номерkugelgarn-impression
    • Сімейство продуктівFlooring
    • Група продуктівCarpets
    • ТипObject (single object)
    • Дата публікації2025-07-09
    • Номер видання1
    • Ширина (мм)2000
    • Глибина (мм)5.5
    Пов'язані
    • Матеріал основнийPolyamide
    • Матеріал допоміжнийPolypropylene
    • Виготовлено вШвейцарія
    Класифікація
    • Категорія BIMobjectПідлогове покриття - พรม

    Доступність регіону

    Європа Азія Північна Америка