Публікуйте свої продукти
Xpresso Perforated
Xpresso Perforated
Xpresso Perforated
Xpresso Perforated
Xpresso Perforated
Xpresso Perforated
Xpresso Perforated
Xpresso Perforated
Xpresso Perforated
    Connection

    Xpresso Perforated

    The Xpresso Perforated range is a collection of practical and versatile work-café chairs with a perforated back detail. Available in a wide selection of modern colours, the Xpresso Perforated chair is a versatile lightweight and durable, high density stacking chair. Useful across a wide range of educational, café and workplace settings, Xpresso Perforated has the ability to link together and is stackable. Both low and high chairs are available with an upholstered seat.

    • Chrome or Black wire base with nylon glides
    • Available with polypropylene seat and back; polypropylene back and upholstered seat or fully
    • Upholstered
    • Polypropylene seat and back available in 7 colours
    • Available with or without arms
    • Linking feet available
    • Optional detachable left or right-handed writing tablet
    • Trolley enables chairs stacking to 45 high or 30 high if upholstered
    • Available in a wide range of fabrics
    • Certification: BS EN 15372: 2007
    Специфікація
    • Product versions

      • Work-Café chair
        • Xpresso Perforated Work-Café chair - 580mm x 490 mm, height 830 mm
        • Xpresso Perforated Work-Café chair with upholstered seat - 580mm x 490 mm, height 830 mm
        • Xpresso Perforated Work-Café chair with arms - 595mm x 490 mm, height 830 mm
        • Xpresso Perforated Work-Café chair with arms and upholstered seat - 595mm x 490 mm, height 830 mm
      • High Chair
        • Xpresso Perforated High chair - 600mm x 490 mm, height 1,070 mm
        • Xpresso Perforated High chair with upholstered seat- 600mm x 490 mm, height 1,070 mm

      Weight

      • Work-Café chair
        • Xpresso Perforated Work-Café chair - 5kg
        • Xpresso Perforated Work-Café chair with upholstered seat - 8kg
        • Xpresso Perforated Work-Café chair with arms - 7kg
        • Xpresso Perforated Work-Café chair with arms and upholstered seat - 10kg
      • High Chair
        • Xpresso Perforated High chair - 8kg
        • Xpresso Perforated High chair with upholstered seat - 8kg
    Технічна специфікація
    • Унікальний номерXpresso-Perforated
    • Сімейство продуктівConnection
    • Група продуктівXpresso
    • ТипObject (single object)
    • Дата публікації2022-08-31
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийMetal
    • Матеріал допоміжнийPlastic
    Класифікація
    • Категорія BIMobjectмеблі - Стільці, табурети та лавки
    • Класифікація IFCFurniture
    • Код за ETIMEG017960
    • Назва за ETIMFurniture
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
    4.6 з 5 зірок 4.6 (14)
    4.8 з 5 зірок 4.8 (14)
    4.2 з 5 зірок 4.2 (5)
    4.7 з 5 зірок 4.7 (12)