Публікуйте свої продукти
Phenolic Headrail Braced Toilet Partitions
Hadrian

Phenolic Headrail Braced Toilet Partitions

Headrail-braced phenolic toilet partitions offer a rigid and secure installation with an anti-grip top rail that deters vandalism and unusual activity. They're a great choice for any facility but work especially well in heavy-use areas such as schools, institutions, and industrial settings. The solid phenolic core is resistant to water, stains, and impact, it endures heavy usage.

Compliance:

ADA Compliant, Class A flame spread index is 0-25; Class A and B smoke developed index 0-450

Features:

  • Doors and pilasters overlap to eliminate sightlines, making them ideal for all-gender and unisex restrooms
  • Class A flame spread index is 0-25; Class A and B smoke developed index 0-450
  • Choice of stylish brushed stainless steel or matte black hardware
  • Scratchproof material won't fade, crack or delaminate and resists oil, chemicals and bacteria
  • Occupancy indicator latch flips from green to red when stall is in use for enhanced privacy

Keywords: phenolic restroom door, solid phenolic toilet partitions, phenolic toilet partitions, toilet partitions, phenolic resin toilet partitions, overhead braced toilet partitions, toilet compartments, bathroom divider wall, bathroom partitions, toilet partition doors, Mounted Overhead-Braced Restroom Partitions, Headrail Braced Partition, phenolic resin toilet partitions, floor to ceiling urinal, restroom partition brackets

Специфікація
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Технічна специфікація
  • Унікальний номерhadrian_phenolic_headrail_braced
  • Сімейство продуктівToilets
  • Група продуктівToilet Partitions
  • ТипObject (single object)
  • Дата публікації2025-01-27
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
Класифікація
  • Категорія BIMobjectSanitary - Screens & Dividers
  • Код за ETIMEG017920
  • Назва за ETIMSanitary partitions and cabins
  • Код CSI MasterFormat 201410 22 00
  • Заголовок CSI MasterFormat 2014Partitions
  • Номер OmniClass23-31 25 11
  • Заголовок OmniClassRestroom Partitions

Доступність регіону

Європа Азія Африка Південна Америка Океанія