Публікуйте свої продукти
All Gender Restroom Partitions
All Gender Restroom Partitions
All Gender Restroom Partitions
    Ironwood Manufacturing

    All Gender Restroom Partitions

    All gender restroom partitions offer high privacy and flexibility, ensuring comfort for all users while meeting modern design standards.

    The Challenge of Inclusive Restroom Design

    • Traditional restroom designs often fail to provide the privacy and inclusivity required in modern spaces.
    • You face the challenge of creating restrooms that are welcoming while adhering to building, lighting, fire suppression, and ventilation requirements, providing privacy, and maintaining aesthetic appeal.

    All Gender Brings the New Standard in Restroom Privacy

    Traditional partition systems leave gaps, compromise privacy, and limit design options. All gender systems eliminate these challenges through innovative engineering and premium materials, delivering complete privacy without sacrificing style.

    • Zero Sightline Construction
      • Ironwood standard Zero Sightline eliminates gaps between doors and pilasters for discretion and aesthetic appeal.
    • Floor-To-Ceiling Coverage
      • The floor-to-ceiling mounting style and oversized components (within 1/2″ of the floor) work together to create a maximally private space for occupants.
    • Adaptable Configurations
      • Choose from multiple materials, patterns, hardware finishes, door styles, and custom sizing options to accommodate any design goals.
    Специфікація
      • ALL GENDERS
        • This option is available in headrail braced or floor to ceiling styles. Either of these styles can be modified to use adjustable support pedestals at the floor. Pedestals may also be used at the ceiling for the floor to ceiling styles.
      • DOORS & PANELS
        • Doors and panels can be as close as 1” from the floor. Panel tops can be as close as 1” from the ceiling. Typically, doors have transoms overhead. Transoms may also be as close as 1” from the ceiling and, typically, have a 1” gap between the bottom of the transom and the top of the door
      • DOOR HARDWARE
        • Hinges are surface mount, strikes/keepers are wraparound style. Slide latches, coat hooks, and bumpers are surface mounted. Door pulls are through bolted. All fasteners are tamper proof.
      • BRACKETS
        • Full length or stirrup-type brackets (one ear, two-ear, and u-brackets) are provided with theft resistant fasteners. Full length brackets can be covered with bracket covers, typically in the same material and pattern as the partitions.
      • HEADRAIL (IF APPLICABLE)
        • Headrail is extruded, clear, anodized aluminum with an anti-grip profile.
      • PILASTERS
        • Depending on option selection, adjustable support pedestals attach to the pilasters. The alternative is galvanized steel plates with leveling bolts which attach to the pilasters. With the headrail braced option, aluminum headrail attaches pilaster tops to walls for partition stability. Shoes (if used) are 22 gauge ASTM A-167 stainless steel with satin finish, not less than 3" in height.
      • CONSIDERATIONS
        • Local building and ADA code should be reviewed for compliance.
        • Lighting and fire suppression requirements may need attention.
        • Directional patterns may limit stall depth.
    Технічна специфікація
    • Унікальний номерall-gender-restroom-partitions
    • Сімейство продуктівRestroom Partition
    • Група продуктівAll Gender Restroom Partitions
    • ТипObject (single object)
    • Дата публікації2026-06-08
    • Номер видання1
    Класифікація
    • Категорія BIMobjectSanitary - Screens & Dividers