Публікуйте свої продукти
IGP-DURA®xal 4201E-L3 deep matte effect powder coating
IGP-DURA®xal 4201E-L3 deep matte effect powder coating
IGP-DURA®xal 4201E-L3 deep matte effect powder coating
IGP-DURA®xal 4201E-L3 deep matte effect powder coating
IGP-DURA®xal 4201E-L3 deep matte effect powder coating
    IGP Powder Coatings AG

    IGP-DURA®xal 4201E-L3 deep matte effect powder coating

    Deep matte, highly weather-resistant metallic powder coating for high-quality façades and design objects with the appearance of anodized aluminum.

    Collection Colors:
    Warm Grey | Rhodonite Stone | Admiral Blue | Silver Tinsel | Titan Power | Smooth Grey | Natural Silver | Quarzo Fumo | Velvet Brown | Amaranth Glow | English Bronze | Magical Brown | Technical Ceramics | Fine Palladium | Silver Beige | Chiffon Silk | Glory Curry | Jungle Street | Jungle Thicket | Radiant Silver | Style 23 | Saphire Ice | Icy Bronce | Modern Flannel | Style 24 | Rare Earth | Noble Black | White Spirit

    Highly weather-resistant powder coatings characterized by a velvety matte finish for long-lasting premium surfaces. The unique microstructure creates the authentic look of matte anodized aluminum, enabling elegant deep matte finishes for architectural and high-end design projects. The innovative binder system provides very good gloss retention, excellent leveling, and reliable chemical resistance.

    Специфікація
    • IGP-DURA®xal 4201 is a deep matte, velvety powder coating on an acrylic copolymer base with a unique quality: It perfectly imitates the surface of matt anodized aluminum. Thanks to its metallic appearance and highly weather-resistant, UV-resistant, perfectly finishing surface, this powder coating is ideal for use in high-end architecture and top-quality design objects.

    Технічна специфікація
    • Унікальний номерigp-duraxal-4201e-l3
    • ТипBuilding Material
    • Дата публікації2026-04-20
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вSwitzerland
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Paint, Varnishes & Finishes