Публікуйте свої продукти
IGP-HWFclassic 591TE-R1 deep matte effect powder coating
IGP-HWFclassic 591TE-R1 deep matte effect powder coating
    IGP Powder Coatings AG

    IGP-HWFclassic 591TE-R1 deep matte effect powder coating

    Deep matte, fine-textured, superdurable powder coating based on saturated polyester and a declaration-free hardener, which offers good weathering and robustness.

    Collection Colors:
    Snow Alu | Shiny Silver

    Highly weather-resistant powder coating that provides lasting protection against environmental and climatic influences. Its high weather resistance and pronounced robustness make it the preferred choice for façades with demanding requirements and contribute significantly to the long-term preservation of the coated objects. The robustness also ensures safety when handling components during assembly and transport and reduces the effort required for cleaning.

    Специфікація
    • IGP-HWFclassic 591T is a deep-matte, superdurable powder coating with a fine texture that gives façades a vibrant look. It is characterized by exceptional toughness, robustness, and high color and gloss stability. Its outstanding properties make this powder coating the preferred choice for architectural settings with very demanding requirements.

    Технічна специфікація
    • Унікальний номерigp-hwfclassic-591te-r1
    • ТипBuilding Material
    • Дата публікації2026-04-20
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вSwitzerland
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Paint, Varnishes & Finishes