Публікуйте свої продукти
Applied Molding Doors - Restroom Partition
Applied Molding Doors - Restroom Partition
    Ironwood Manufacturing

    Applied Molding Doors - Restroom Partition

    Design with applied molding doors to add sophistication and visual interest to your commercial restroom partitions. Molding doors are a cost-effective way to significantly upgrade your space.

    What are Molding Doors?

    • Molding doors are partition components enhanced with decorative trim applied to create geometric patterns (typically rectangular). This versatile door style adds depth and elegance to commercial restrooms and can be updated to complement various designs.
    • Molding doors are available in various high-quality materials, each offering unique benefits for different commercial restroom environments. 

    Considerations When Using Molding Doors

    • Aesthetics
      • Choose from various molding profiles, materials, and finishes to create a unique look that complements your overall design vision
    • Component Flexibility
      • Molding can be applied to the front or back of any partition component, allowing for creative design solutions in various restroom layouts.
    • Visual Upgrade
      • Molding doors provide a significant visual enhancement compared to standard slab doors, elevating the restroom’s appearance.
    • Cleaning Requirements
      • Moldings may require special care to avoid damage from cleaning solutions, especially for wood options.
    • Accessory Interference
      • Attention must be paid to stall dimensions when adding moldings, as they may interfere with toilet accessory placements.
    • Wet Area Suitability
      • Wood moldings are not recommended for wet areas due to potential damage.
    • Ironwood offers a range of standard molding profiles to suit various design preferences:
      • Shaped profiles (see our standard molding profiles sheet
      • Rectangular
      • Custom profiles are available upon request

    Note that moldings made of compact laminate are available, but only in a rectangular profile.

    Специфікація
    • Door Thickness

      • High Pressure Laminate - 1.25"/32mm
      • Wood Veneer - 1.25"/32mm
      • Compact Laminate - .75"/19mm

      Available Door Width

      • 24" - 610mm
      • 34" - 864mm
      • 36" - 914mm

      Available Door Height

      • 58" / 1473mm
      • 72" / 1829mm
      • 84" / 2134mm
    Технічна специфікація
    • Унікальний номерapplied-molding-doors-restroom-partition
    • Сімейство продуктівRestroom Partition
    • Група продуктівApplied Molding Restroom Partitions
    • ТипObject (single object)
    • Дата публікації2026-06-08
    • Номер видання1
    Класифікація
    • Категорія BIMobjectSanitary - Screens & Dividers