Публікуйте свої продукти
HWC All-In-One HVAC Unit, Gas Heating/Electric Cooling
MagicPak

HWC All-In-One HVAC Unit, Gas Heating/Electric Cooling

HVAC HIGH PERFORMANCE, EVEN IN LOW TEMPS

Smart features built into V-Series HVAC units keep them operating reliably, even when the units are installed in unconditioned closet spaces or exposed to the coldest weather.

  • Sloped exhaust pipe reduces ice buildup on louvers and sends condensate back to the collector box
  • 24-volt electric heating and internal thermostat maintain temperatures inside condensate hoses at 35°- 40°F, even in ambient conditions below freezing
  • Freeze Shield™ technology helps prevent blockage of any condensate water in drain trap
  • Front- or side-heating condensate connection offered for maximum application flexibility
  • Using proprietary testing capabilities, V-Series units are tested down to -35°F

MagicPak™ makes development easier
with seamless integration at every step.
MagicPak heating and cooling HVAC units are an ideal solution for multi-family construction, delivering
benefits at every stage of a building’s design, construction and ownership.

Architects
Design your vision.
MagicPak can ensure that an architect’s vision remains the same from concept to completion. MagicPak
preserves the clean, uncluttered exterior of the building, while the lack of multiple condensing units
preserves open space on the ground. Customizable architectural louvers can further extend creative
possibilities without compromising the building’s form, space or ambiance.

Mechanical Engineers
Simplifying specification.
MagicPak’s all-in-one design means engineers no longer need to specify many of the other accessories
that are required with traditional split-system heating and cooling solutions. Chaseways aren’t needed,
nor are basepads, external utility connections, disconnects or allowances for refrigerant lines. MagicPak
offers consistency from room to room and floor to floor, so specification is the same and installation time is
shortened.

Property Developers
Lowering cost of ownership.
MagicPak means lower costs throughout the life of any multi-family property, from construction through
occupancy. Building costs are lower* thanks to easy, consistent installation. MagicPak’s easy access makes
for faster maintenance and service, while its self-contained components are less susceptible to damage
from environmental elements.

Keywords: HVAC, heating and cooling units, louvers, Sloped exhaust pipe, condensate, collector box, internal thermostat, condensate hoses, ambient conditions, drain trap, multi-family, Customizable architectural louvers, split-system heating and cooling, Chaseways, basepads, external utility connections, disconnects, refrigerant lines, HVAC

Специфікація
  • Gas Heating/Electric Cooling

    • Up to 13 SEER/12.5 SEER2 and up to 95% AFUE
    • 1 - 2.5 tons
    • Fully ducted system
    • HWC8: Standard gas input heat capacity of 24,000 - 60,000 BTUH
    • HWC9: High efficiency gas input heat capacity 22,000 - 55,000 BTUH
    • Individual metering and control for each unit
    • Easy plug-and-play-like install and service
    • Antimicrobial-infused drain pain
    • Pre-wired and pre-charged
    • Standard stainless steel heat exchanger
    • Louver included with unit
    • 5-year limited parts warranty
    • 20-year limited parts warranty on stainless steel heat exchanger

    Keywords: HVAC, heating and cooling units, louvers, Sloped exhaust pipe, condensate, collector box, HVAC, internal thermostat, condensate hoses, ambient conditions, drain trap, HVAC, multi-family, Customizable architectural louvers, split-system heating and cooling, Chaseways, basepads, external utility connections, disconnects, refrigerant lines, HVAC

Технічна специфікація
  • Унікальний номерhwc-all-in-one-unit
  • Сімейство продуктівV-Series
  • Група продуктівAll-In-One HVAC Units
  • ТипObject (single object)
  • Дата публікації2021-03-16
  • Номер видання1
Пов'язані
  • Матеріал основнийSteel
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер
  • Класифікація IFCAir Terminal
  • Назва UNSPSCAir conditioners
  • Код UNSPSC40101701
  • Код Uniclass 2015Pr_70_65_03
  • Опис Uniclass 2015Air conditioning units
  • Код CSI MasterFormat 201423 00 00
  • Заголовок CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
  • Номер OmniClass23-33 39 11
  • Заголовок OmniClassAir Conditioners
  • Код CSI UniFormat IID3090
  • Заголовок CSI UniFormat IIOther HVAC Systems & Equipment

Доступність регіону

Північна Америка
Канада
Сполучені Штати