Публікуйте свої продукти
MHP Single Packaged Vertical HVAC Unit, Heat Pump
MagicPak

MHP Single Packaged Vertical HVAC Unit, Heat Pump


EASY SPECIFICATION AND INSTALLATION

MagicPak's M-Series Units all-in-one design means engineers no longer need to specify many of the other parts that come along with traditional split-system heating and cooling solutions. Chaseways aren't needed, nor are basepads, external utility connections, disconnects or allowances for refrigerant lines. MagicPak's M-Series Units offer consistency from room to room and floor to floor, so specification is the same and installation time is shortened.

The MagicPak M-Series eliminates the need for complex specifications on parts that come with traditional split-systems such as line chaseways, external utility connections, disconnects, allowances for refrigerant lines and even landscaping to hide on-the-ground units. For apartments, condominiums and other multiple occupancy buildings, MagicPak drives a greater impact across the life of the
development. All in one proven system.

Available in gas heating/electric cooling, electric heating/cooling and heat pump, MagicPak® all-in-one units have a proven design that makes them the easiest combination heating and cooling you can specify.

The Leader In Multifamily Solutions
MagicPak All-In-One™ HVAC Systems help drive more value in multifamily living, enabling you to shed the constraints of traditional systems while optimizing design, speed and savings from specification to occupancy.

Small Footprint Fits In Any Floor Plan
MagicPak All-In-One™ HVAC Systems combine heating and cooling in a tiny footprint and can blend into any environment. Each
individually metered system lives in its own closet — freeing up more usable space for value added amenities without increasing
the building footprint.


Специфікація
  • Electric Heat Pump

    • Up to 14.0 SEER/13.4 SEER2, 11.0 EER/10.6 EER2 and 8.0 HSPF/6.7 HSPF2
    • Fully ducted system
    • Cooling capacity of 0.75 - 3.0 tons
    • Heat pump heating range of 8,600 - 31,000 BTUH
    • Electric heat range of 3 - 10 kW
    • Minimum of 11.0 EER and 3.3 COP
    • Individual metering and control for each unit
    • Easy plug-and-play-like install and service
    • Top supply and return
    • Nominal CFM at 0.5” W.C.
    • <1.4% cabinet air leak
    • Pre-wired and pre-charged
    • Factory installed evaporator drain float switch
    • Factory installed ventilation air capabilities
    • Optional Climate Guard™ epoxy coated coils
    • 5-year limited parts warranty

    Keywords: Multifamily hvac, multifamily, commercial hvac, split-systems, chaseways, external utility connections, disconnects, refrigerant lines, apartments,

Технічна специфікація
  • Унікальний номерmhp-single-packaged-vertical-unit
  • Сімейство продуктівM-Series
  • Група продуктівAll-In-One HVAC Units
  • ТипObject (single object)
  • Дата публікації2021-03-16
  • Номер видання1
Пов'язані
  • Матеріал основнийSteel
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер
  • Класифікація IFCAir Terminal
  • Назва UNSPSCHeat pumps
  • Код UNSPSC40101806
  • Код Uniclass 2015Pr_70_60_37
  • Опис Uniclass 2015Heat pumps
  • Код CSI MasterFormat 201423 00 00
  • Заголовок CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
  • Номер OmniClass23-33 17 00
  • Заголовок OmniClassHeat Pumps
  • Код CSI UniFormat IID3090
  • Заголовок CSI UniFormat IIOther HVAC Systems & Equipment

Доступність регіону

Північна Америка
Канада
Сполучені Штати