Публікуйте свої продукти
System for installation of parquet onto concrete slabs with too high residual moisture
MAPEI GmbH

System for installation of parquet onto concrete slabs with too high residual moisture

System for the installation of massive parquet floorings onto concrete slabs with too high residual moisture, made of a epoxy-primer as water barrier, a dispersion primer as bonding agent, a cement based fast setting leveling compound, a SMP-based parquet adhesive for installation of all kinds and formats of parquet floorings and a surface protection system with parquet varnish.
Специфікація
  • PRIMER MF EC PLUS, two-component, solvent-free, epoxy primer for waterproofing cementitious substrates; ECO PRIM T PLUS, universal acrylic primer as bonding promoter onto PRIMER MF EC PLUS with very short drying time of 30-60 minutes; ULTRAPLAN XTRA, cementitious based fast drying leveling compound for thicknesses from 1 to 20 mm, ready to receive all kinds of floor coverings after 6 hours up to 5 mm; ULTRABOND ECO S968 1K, one component SMP-based parquet adhesive for all kinds and formats of parquet floorings, shear resistant with high bonding strenght; ULTRACOAT BINDER, water based filler for grouting joints in parquet floorings; ULTRACOAT UNIVERSAL BASE, one component and very fast drying water based primer for parquet floorings; ULTRACOAT HT 2K, two component 100% PU water based parquet varnish for extremly high pedestrian use.
Технічна специфікація
  • Унікальний номерsystem-for-installation-of-parquet-onto-concrete-slabs-with-too-high-residual-moisture
  • Сімейство продуктівInternal flooring
  • Група продуктівUltrabond Eco S968 1K
  • ТипBuilding Material
  • Дата публікації2022-07-13
  • Номер видання1
Пов'язані
  • Матеріал основнийPolymer
  • Матеріал допоміжнийConcrete
  • Розроблено вНімеччина
  • Виготовлено вНімеччина
Класифікація
  • Категорія BIMobjectПідлогове покриття - Flooring Systems
  • Класифікація IFCFloor
  • Код CSI UniFormat IIC3020
  • Заголовок CSI UniFormat IIFloor Finishes