Публікуйте свої продукти
Diamant Grease Separators
Diamant Grease Separators
Diamant Grease Separators
    Otto Graf GmbH

    Diamant Grease Separators

    Grease separator for use in kitchens, slaughterhouses, oil mills, and wherever water is contaminated with fats and oils

    In operations where wastewater containing, this wastewater must be treated separately using a separator before being discharged to the sewer system. A recipitation system works according to the phase separation principle. It consists of a precipitation area, a grease collector, a sludge trap and a sampling point. The system reduces the flow rate of the wastewater to allow solids – such as food leftovers – to sink and settle in the sludge trap. Fats, which have a lower density than water, float to the surface. Once the grease is removed, the wastewater is flowing to the sewer system. The choice of nominal size for the separator is specified in EN 1825. The wastewater requirements of the relevant authority must be complied with (e.g. 14-day emptying; monthly emptying with the approval of the relevant authority).

    Специфікація
    • Volume [l]Sludge [l]Grease [l]Height [mm]Length [mm]Width [mm]Weight [kg]
           2070     700     350     1695     2450     1150     165
           2070     700     350     1695     2450     1150     165
           3160     1500     600     1950     2450     1400     250
           3160     1500     600     1950     2450     1400     250
    Технічна специфікація
    • Унікальний номерDiamant-Grease-Separators
    • ТипObject (single object)
    • Дата публікації2026-03-19
    • Номер видання1
    Пов'язані
    • Розроблено вGermany
    • Виготовлено вGermany
    Класифікація
    • Категорія BIMobjectEngineering & Infrastructure - Water