Публікуйте свої продукти
Box Rib 1 Precision Series metal wall panel
PAC-CLAD | Petersen

Box Rib 1 Precision Series metal wall panel

4.0 з 5 зірок4.0(5 відгуки)

The Precision Series of architectural wall panels includes twelve profiles that provide architects and designers with creative flexibility by combining bold visual effects with easy, cost-effective installation. Multiple profiles are available with a variety of rib patterns in two depths. Each profile is offered in a no-clip (fastener flange) option, or a clip-fastened panel to accommodate thermal expansion and contraction. All Precision Series panels can connect to each other if desired.

These ribbed wall panels create attractive lines and shadows for the exterior of any building, nonresidential or residential. All twelve of the Precision Series panels can be mixed with each other to create custom patterns. The Precision Series lineup includes the original HWP profile (7/8-in. depth), seven Highline profiles (1 3/8-in depth) and four Box Rib options (1 3/8-in depth).

Consult Petersen rep for maximum length; minimum panel length is 4-ft. Additionally, these wall panels can be specified as perforated in aluminum only for use in equipment screen applications or over graphics. Petersen’s Box Rib panels are ideal for practically any structure that requires exterior wall cladding such as schools, hospitals, banks, sports facilities, office and industrial buildings, and most other nonresidential applications, but also residential buildings.

HWP
The original Precision Series HWP profile features a 7/8” depth and is available in either 12-in. or 16-in. (nominal) widths.

HIGHLINE
The seven Precision Series Highline profiles are 1-3/8-in. deep and can be intermixed to add visual intensity to a building’s exterior. Options include either 12-in. or 16-in. (nominal) widths.

BOX RIB
The four Precision Series Box Rib panels are 1-3/8 in. deep with a nominal 12-in. width and feature 87-degree rib angles and a variety of rib spacing patterns.

Специфікація
  • Features

    • Metal wall cladding
    • No-clip panel, or clip installation for expansion/contraction
    • Multiple rib patterns provide a variety of looks and design options
    • Panel depths of 7/8” or 1-3/8”
    • Cost-effective installation
    • Horizontal or vertical installation
    • Panel lengths: 30' maximum for steel
    • Panel lengths: 22’ maximum for aluminum on the thru-fastened leg, longer lengths available on clip panels
Технічна специфікація
  • Унікальний номерpanel-pac-clad-precision-series-wall-panel-box-rib-1
  • Сімейство продуктівWall Panels
  • Група продуктівWall panels concealed fastener
  • ТипObject (single object)
  • Дата публікації2020-06-16
  • Номер видання1
  • Висота (у дюймах)12
  • Глибина (у дюймах)1.38
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСтіни - Облицювання
  • Класифікація IFCWall
  • Назва UNSPSCRoofing materials
  • Код UNSPSC301515
  • Код Uniclass 2015Ss_25_20
  • Опис Uniclass 2015Wall cladding systems
  • Код CSI MasterFormat 201407 64 00
  • Заголовок CSI MasterFormat 2014Sheet Metal Wall Cladding
  • Номер OmniClass23-13 37 13
  • Заголовок OmniClassExterior Wall Cladding

Доступність регіону

Північна Америка
Сполучені Штати