Публікуйте свої продукти
Pac-3000 CS Composite Wall Panel
PAC-CLAD | Petersen

Pac-3000 CS Composite Wall Panel

Features
  • Available in a wide variety of colors and finishes
  • Precise fabrication to meet exacting tolerances
  • Rout-and-return fabrication
  • Welded corners available


Petersen Aluminum offers another dimension in design flexibility with its series of composite wall panels. PAC’s panel systems provide unmatched performance and stunning visual effects for any commercial or retail application.

The PAC-3000 CS panels are comprised of an .020 face and back skin thermobonded to a polyethylene or fire-retardant core. Panels are formed by a rout-and-return process utilizing computer-controlled routing equipment. This state-of-the-art fabrication ensures tight tolerances and accurate panel dimensions. Staggered angle clips mounted to the panel allow for each panel to be installed and adjusted individually.

The PAC-3000 RS is a rain-screen system that eliminates the use of caulk, utilizing clean reveals for an architecturally pleasing system. The system is constructed with metal composite material (MCM), available in a wide range of finishes and colors to complement any design scheme. Extrusions are fixed to the perimeter of the panel and nest into the extruded track which is attached to the substrate. The result is a free-floating panel installation since the panel is not fastened to the substrate.

Технічна специфікація
  • Унікальний номерpac-3000-cs-composite-wall-panel
  • Сімейство продуктівWall Panels
  • Група продуктівWall panels concealed fastener
  • ТипObject (single object)
  • Дата публікації2015-06-09
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСтіни - Облицювання
  • Класифікація IFCWall
  • Назва UNSPSCSiding and exterior wall materials
  • Код UNSPSC301518
  • Код Uniclass 2015Ss_25_20
  • Опис Uniclass 2015Wall cladding systems
  • Код CSI MasterFormat 201407 64 00
  • Заголовок CSI MasterFormat 2014Sheet Metal Wall Cladding
  • Номер OmniClass23-13 37 13
  • Заголовок OmniClassExterior Wall Cladding

Доступність регіону

Північна Америка
Сполучені Штати