Публікуйте свої продукти
Smoke Damper - Triple-V Blade - Class 2 - SD-142
Pottorff

Smoke Damper - Triple-V Blade - Class 2 - SD-142

Smoke Damper
Triple-V Blade

The SD-142 smoke damper employs triple-V blades for point-of-origin control of smoke in static and dynamic smoke management systems. The SD-142 is qualified to 2,000 ft/min (10.2 m/s) and 4 in.wg. (1.0 kPa) and may be installed in, or adjacent to vertical walls or partitions, or horizontally in, or adjacent to floors or assemblies.

Специфікація
  • Standard Construction

    Frame: 5" x 1" (127 x 25) galvanized steel hat channel with interlocking corner gusset. Equivalent to 13 ga. (2.4) channel frame. Low profile head and sill are used on sizes less than 13" (330) high.

    Blades: 6" x 16 ga. (152 x 1.6) galvanized steel - triple-V.

    Side-Plate: 12" x 20 ga. (305 x 1.0) galvanized steel.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Stainless steel oilite, sleeve-type.

    Seals: Silicone blade edge seals and flexible metal jamb seals.

    Actuator: 120 VAC, power-open, spring-close, external mount.

    Minimum Size: 6" x 6" (152 x 152)

    Maximum Size:
    Single Section:
    36" x 48" (914 x 1219)
    Multiple Section: 144" x 96" (3658 x 2438) or 288" x 48" (7315 x 1219) .


    Ratings

    UL 555S Leakage Class: 2

    Maximum Temperature: 350oF (177oC)

Технічна специфікація
  • Унікальний номерSmoke-Damper-Triple-V-Blade-Class-2-SD-142
  • Сімейство продуктівHVAC
  • Група продуктівFire-Smoke Dampers
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_65_65_24_80
  • Опис Uniclass 2015Smoke dampers
  • Код CSI MasterFormat 201423 33 13.19
  • Заголовок CSI MasterFormat 2014Smoke-Control Dampers
  • Номер OmniClass23-33 29 25
  • Заголовок OmniClassSmoke Dampers