Публікуйте свої продукти
CURV Field Adjustable Surface Mounted Lighting
RAB Lighting Inc.

CURV Field Adjustable Surface Mounted Lighting

KEY FEATURES

  • Surface mount to ceiling or wall
  • Available in multiple sizes: 11", 12", 14", 18" and 19"
  • Field-adjustable "set and forget" color temperature
  • Diffused lens provides soft, smooth light
  • Optional brushed nickel decorative ring
  • Ideal for hospitality and multi-family residential applications
  • Triac and 0-10V dimming options
  • Available with integrated microwave motion sensors
  • Suitable for wet locations
  • 50,000-Hour lifespan
Специфікація
    • CONSTRUCTION
      • Product Type: Curve Field-Adjustable Surface mount
      • Fixture Shape: Round
      • Enclosure Material:
        • CRVFAS: Plastic
        • CRVFAD: Metal+plastic
      • Fixture Finish:
        • CRVFAS: White
        • CRVFAD: Brushed Nickel
      • Lens: Polycarbonate
      • Trim Style: Smooth
      • Beam Angle:
        • CRVFAS: 120°
        • CRVFAD: 130°
    • ELECTRICAL
      • THD: ≤20%
      • Power Factor: ≥0.9
      • Input Voltage: 120V, 120V-277V
      • Operating Frequency: 60Hz, 50/60Hz
      • Operating Temperature: -4°F to 104°F (-20°C to 40°C)
      • Note: All values are typical (tolerance +/- 10%)
    • INSTALLATION
      • Mounting: Surface mount directly to junction box
    • COMPLIANCE
      • Safety Listing: UL Listed
      • Environment Rating: Wet
      • IP Rating: IP64
      • Energy Star Compliant: Yes
      • T24 JA8 Compliant: Can be used to conform with the requirements of California Title 24 Part 6
      • FCC: Complies with Part 15 of the FCC Rules.
      • RoHS: Mercury and UV free. RoHS-compliant components.
    • OTHER
      • Warranty: RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance, and fixture finish. RAB’s warranty is subject to all terms and conditions found at rablighting.com/warranty.
Технічна специфікація
  • Унікальний номерcurv-field-adjustable-surface-mounted-lighting
  • Сімейство продуктівInterior Lighting
  • Група продуктівSurface Mounted Lights
  • ТипObject (single object)
  • Дата публікації2024-11-06
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Surface Mounted
  • Класифікація IFCLight Fixture
  • Код Uniclass 2015EF_70_80
  • Опис Uniclass 2015Lighting
  • Код CSI MasterFormat 201426 51 00
  • Заголовок CSI MasterFormat 2014Interior Lighting
  • Номер OmniClass23-35 47 11
  • Заголовок OmniClassLighting Fixtures

Доступність регіону

Північна Америка
Сполучені Штати