Публікуйте свої продукти
Rieder | formparts sharp-edged
Rieder | formparts sharp-edged
Rieder | formparts sharp-edged
Rieder | formparts sharp-edged
Rieder | formparts sharp-edged
Rieder | formparts sharp-edged
Rieder | formparts sharp-edged
Rieder | formparts sharp-edged
Rieder | formparts sharp-edged
    Rieder

    Rieder | formparts sharp-edged

    formparts sharp-edged are monolithic concrete elements which offer a high degree of flexibility and various design options for architectural concrete. The shaped concrete elements enhance glass facades, protect your privacy and serve as clever sun protection. The sharp-edged formparts.fab are assembled from several parts. The maximum unwinding width is larger, which means more combinations of different formed parts can be created. In addition, more surfaces and textures are available.

    Специфікація
    • formparts sharp-edged are monolithic concrete elements which offer a high degree of flexibility and various design options for architectural concrete. The shaped concrete elements enhance glass facades, protect your privacy and serve as clever sun protection. The sharp-edged formparts.fab are assembled from several parts. The maximum unwinding width is larger, which means more combinations of different formed parts can be created. In addition, more surfaces and textures are available.

    Технічна специфікація
    • Унікальний номерrieder_fp_sharp
    • Сімейство продуктівformparts sharp-edged
    • Група продуктівstandard
    • ТипBuilding Material
    • Дата публікації2022-03-08
    • Номер видання1
    • Глибина (мм)13
    Пов'язані
    • Матеріал основнийConcrete
    • Розроблено вАвстрія
    • Виготовлено вНімеччина
    • Вага нетто (кг)32
    Класифікація
    • Категорія BIMobjectСтіни - Облицювання