Публікуйте свої продукти
CityPost LED Post Top (TX1)
CityPost LED Post Top (TX1)
    Signify

    CityPost LED Post Top (TX1)

    The Hadco City Post LED post top luminaire is an excellent choice for both new lighting installations and retrofit projects. An optimal balance of standard features and accessories results in a competitively positioned luminaire to address a variety of outdoor lighting projects, efficiently illuminating streets, parks, cities, campuses and city centers
    Специфікація
    • Product Benefits:
      • Four distinct pod styles available for a customizable aesthetic.
      • Clear, frosted, and vertical ribbed globe panels available.
      • Maximizes energy savings to minimize total cost of ownership and significantly reduces maintenance and re-lamping costs.
      • Highly efficient IP66 LED engine compartment is protected from the elements and ensure optimal photometric performance.
      • Maximizes energy savings with multiple driver options and programmed dimming options.
      Product Features:
      • Multiple lumen packages available
      • Color temperatures 4000K and 3000K are available.
      • Type 2, 3, 3W, 4, and 5 optics available
      • Dimming driver standard
    Технічна специфікація
    • Унікальний номерCityPost_LED_Post_Top_TX1
    • Сімейство продуктівHadco
    • Група продуктівOutdoor luminaires - Urban
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectОсвітлення - Зовнішнє обладнання
    • Класифікація IFCLight Fixture