Публікуйте свої продукти
ClearScape LED floodlight Medium CSFM Gen2
Signify

ClearScape LED floodlight Medium CSFM Gen2

Gardco ClearScape LED luminaires bring architectural floodlighting to the next level with sleek, modern design. ClearScape’s all-glass front and low-profile housing create a distinct, refined look that allows you the flexibility to make it a bold design statement or seamlessly blend it in among the architectural landscape. Offering precision lighting distribution with discrete LEDs to reduce perceived glare, this floodlight provides function alongside its aesthetic appeal for high-visibility areas. Picture it for university and corporate campuses, civic and cultural spaces, and hospitality grounds. Whether accentuating architectural features or creating inviting outdoor environments, bring your design to life with ClearScape.
Специфікація
  • Product Benefits:
    • Enhances existing architecture
    • Unmatched uniformity
    • Highly-efficient and aesthetic glare control
    • Protects against moisture and eliminates water pooling
    Product Features:
    • Sleek, modern aesthetic with an all-glass front and low-profile housing
    • Discrete LEDs to reduce perceived glare plus internal concentric louvers option and barn doors accessory to mitigate light trespass
    • Level 2 (3G) Bridge/Overpass vibration ratings for all sizes and mountings
    • Variety of symmetric and asymmetric NEMA flood optics to cater to specific application areas
    • Controls options including FAWS and 5-pin NEMA twist lock receptacle
    • 0-180 degree aiming range for facade and ground lighting
    • the NEMA twist-lock receptable always stays vertical regardless of flood angle
    • IP66 rated and IK07 impact rated
Технічна специфікація
  • Унікальний номерClearScape-LED-floodlight-Medium-CSFM-Gen2
  • Сімейство продуктівGardco
  • Група продуктівArchitectural floodlights;Spot Lighting;Wall washing
  • ТипObject (single object)
  • Дата публікації2026-07-18
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Зовнішнє обладнання