Публікуйте свої продукти
DuaLED Recessed
DuaLED Recessed
    Signify

    DuaLED Recessed

    DuaLED is a highly efficient, architecturally styled recessed LED luminaire. Driver and integral control options ensure optimization for every application. Designed for excellent visual comfort, DuaLED is perfect for a wide variety of general applications like offices, schools, retail, or healthcare.
    Специфікація
    • Product Benefits:
      • Clean, modern design provides architectural styling compatible with virtually any area
      • Less material and packaging required
      • Reduced weight
      Product Features:
      • Excellent color rendering with a CRI of 80
      • 0-10V dimming to 1% for standard configurations
      • High efficiency LEDs have a minimum of 70,000 hour rated life for standard configurations (L70)
    Технічна специфікація
    • Унікальний номерDuaLED_Recessed
    • Сімейство продуктівDay-Brite CFI
    • Група продуктівIndoor luminaires - Recessed
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі
    • Класифікація IFCLight Fixture