Публікуйте свої продукти
HP90
HP90
    Signify

    HP90

    The Day-Brite HP90 Recessed LED family is one our popular soft light collection of luminaires. This is the first introduction of LED with a direct/indirect appearance utilizing highly reflective paint on the soft contoured reflectors and high light transmission linear prismatic lens to enclose the LEDs. HP90 LED family is offered in 1x4, 2x2 and 2x4, giving the customer the ability to truly customize their energy consumption and take control of finding solutions to their own unique lighting level needs.
    Специфікація
    • Product Benefits:
      • Can be continuous row mounted
      Product Features:
      • Same fixture fits both G and T ceiling types
      • Suitable for damp locations
      • High efficiency LEDs have 50,000 hour rated life at L70
    Технічна специфікація
    • Унікальний номерHP90_LED
    • Сімейство продуктівDay-Brite CFI
    • Група продуктівIndoor luminaires - Recessed
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі
    • Класифікація IFCLight Fixture