Публікуйте свої продукти
i15 Inground
i15 Inground
    Signify

    i15 Inground

    The revolutionary i1.5 composite inground provides optimum performance in a small aperture luminaire. Patented design elements including a hinged lens ring, potted factory seal, cool lens option and only 2 screws that do not require a torque wrench - the i1.5 reinforces HADCO's position as the leader in landscape lighting.
    Специфікація
    • Product Benefits:
      • Ensures long-lasting durability
      • Creates a variety of effects
      • Up to 50,000 hour life with LED module
      • High-impact resistance
      • Dust-tight, dual-rated, sealed against direct jets of water and continuous immersion
      Product Features:
      • Single-piece composite housing includes separate sealed compartments
      • Available with a variety of light sources, including LED lamps and modules
      • Tempered borosilicate lens
      • IP66/68 rated
    Технічна специфікація
    • Унікальний номерi15_Inground
    • Сімейство продуктівHadco
    • Група продуктівOutdoor luminaires - Landscape
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Зовнішнє обладнання
    • Класифікація IFCLight Fixture