Публікуйте свої продукти
LBX LED Linear Suspended
LBX LED Linear Suspended
    Signify

    LBX LED Linear Suspended

    The LBX LED linear suspended luminaires with optional LightBalance Optics provide the versatility required for a wide range of applications. Available in 5 different configurations, LBX is easy to install and can be mounted together in runs. Where precise control is required, LightBalance Optics put the light where it's needed. Choose between narrow, medium, wide, aisle, & double asymmetric distributions.
    Специфікація
    • Product Benefits:
      • Reduce energy related costs
      • Excellent aesthetics and light distribution
      • Ease of installation
      • Ease of maintenance
      Product Features:
      • Delivers up to 150 LPW
      • Two diffuse lens options
      • Multiple light distributions
      • Simple row mounting capability
      • Standard 0-10V dimming
    Технічна специфікація
    • Унікальний номерLBX_LED_Linear_Suspended
    • Сімейство продуктівDay-Brite CFI
    • Група продуктівIndoor luminaires - High-bay and low-bay
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі
    • Класифікація IFCLight Fixture