Публікуйте свої продукти
RSV2 Step Light LED
RSV2 Step Light LED
    Signify

    RSV2 Step Light LED

    The RSV2 is a line voltage step light in a vertical Configuration perfect for high pedestrian traffic and plant life applications. It is available in standard sources including CFL along with high brightness LED sources delivering 70% lumen maintenance at 50,000 hours with cool white CCT (5500K nominal). Construction includes a die-cast aluminum back box with die-cast copper-free aluminum with 45° cutoff, with frosted tempered glass. The cast louver offers lower light levels with cut-off for lighting stairways or general lighting where shielding of the light source is more important than high light levels.
    Специфікація
    • Product Benefits:
      • Corrosion-resistant
      • Cool external temperatures
      • Ability to shield the light source
      Product Features:
      • Available with conventional and LED technology
      • Cast aluminum and bronze construction
      • Silicone gasketing
      • Symmetric reflector
    Технічна специфікація
    • Унікальний номерRSV2_Step_Light_LED
    • Сімейство продуктівHadco
    • Група продуктівOutdoor luminaires - Landscape
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Зовнішнє обладнання
    • Класифікація IFCLight Fixture