Публікуйте свої продукти
V2 Specification Vaporlume LED
V2 Specification Vaporlume LED
    Signify

    V2 Specification Vaporlume LED

    The V2 LED Vaporlume is a wet location industrial product designed for both indoor and outdoor applications. It is designed with an LED light source, enabling it to easily replace fluorescent sources due to its reliable performance in cold conditions with the added benefit of energy savings.
    Специфікація
    • Product Benefits:
      • Multiple mounting options means flexibility for different needs
      • Smoother exterior surface allows for easy cleaning
      • Acceptable for outdoor as well as indoor intallations
      Product Features:
      • Suitable for wet locations
      • IP65 rating standard
      • Can be surface (wall/ceiling) or suspended mounted
      • Non-conductive, non-corrosive housing
    Технічна специфікація
    • Унікальний номерV2_Specification_Vaporlume_LED
    • Сімейство продуктівDay-Brite CFI
    • Група продуктівIndoor luminaires - High-bay and low-bay
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі
    • Класифікація IFCLight Fixture