Публікуйте свої продукти
Rockton™ 12" Rough-In Elongated Toilet with Dual Force® Technology
Sterling Plumbing

Rockton™ 12" Rough-In Elongated Toilet with Dual Force® Technology

The Rockton toilet with Dual Force technology delivers precision engineered performance and meets strict water conservation standards, providing years of trouble-free operation. The geometric tank design echoes contemporary style in any bath or powder room.

  • Dual Force technology allows the choice of .8 gallon flush for liquid or light waste. The 1.6 gallon flush is for bulk or solid waste
  • Dual Force technology can save the average family of 4 up to 24,000 gallons of water per year with the .8 gallon option
  • Two-button actuator provides easy-to-use flushing options
  • Crafted of Grade A vitreous china to provide a durable, non-porous product with a hard, glossy finish
  • A sanitary guard helps prevent liquid from getting under the tank
  • Elongated bowl has an extended rim length for comfortable use by adults
  • Leadership in Energy and Environmental Design (LEED) compliant
  • Conforms to ASME A112.19.2/CSA B45.1 National Consensus Standards
  • Limited 5-year warranty
  • Meets strict flushing performance guidelines established by the EPA (Environmental Protection Agency) WaterSense program
  • WaterSense labeled toilets use at least 20% less water than standard 1.6-gallon toilets
  • This product can help a building earn Water Efficiency points in the LEED Green Building Rating System™. See specification sheet for water use data.
Технічна специфікація
  • Унікальний номерsterling-402027
  • Сімейство продуктівWater Operated Water Closets
  • Група продуктівRockton™
  • ТипObject (single object)
  • Дата публікації2017-01-25
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectSanitary - Туалет

Доступність регіону

Північна Америка
Сполучені Штати