Публікуйте свої продукти
Ensemble™ 60, Series 7213, 60" x 34" x 75-3/4" Tile Alcove Shower
Sterling Plumbing

Ensemble™ 60, Series 7213, 60" x 34" x 75-3/4" Tile Alcove Shower

60" shower, made of solid Vikrell® material, Modular four-piece design moves around corners and through doorways with ease, Tongue-and-groove interlocking joints form a seamless appearance and simplify installation, Realistic 6" x 6" tile wall surround, Durable high-gloss finish provides a smooth, shiny surface. Convenient shelves provide generous storage, Shaving ledge/foot rest added for comfort, 10-year consumer/3-year commercial limited warranty

  • 60" shower module
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Modular design allows it to be moved around corners and through doorways with ease
  • Realistic 6" x 6" tile wall surround
  • Convenient shelves provide generous storage
  • Shaving ledge/foot rest added for comfort
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • 10-year consumer/3-year commercial limited warranty
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Технічна специфікація
  • Унікальний номерsterling-72130100
  • Сімейство продуктівShowers
  • Група продуктівEnsemble
  • ТипObject (single object)
  • Дата публікації2017-01-25
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectSanitary - Showers

Доступність регіону

Північна Америка
Сполучені Штати