Публікуйте свої продукти
VORT HR 450 AVEL D
Vortice

VORT HR 450 AVEL D

Galvanized and painted sheet steel enclosure. Aesthetic front panel made of plastic resin (ABS). Internal components made of EPP. Round duct connection ports, nominal diameter 160 mm. 2 EC (brushless) motors, external rotor, controlled at constant airflow, with shaft turning in ball bearings to grant a “maintenance free” functioning, each coupled to a forward curved centrifugal impeller; 4 speeds, independently adjustable at the installation. High efficiency counter-flow heat exchanger in PS resin. Automatic, 100% filtered, mechanic by-pass, granting people comfort in the rooms in mid-season or when the outside temperature does not require the action of the heat exchanger. Automatic frost-protection to prevent icing on the heat exchanger. 3 x ISO Coarse 90% (G4) filters, respectively on extraction, supply ports and for the by-pass. ePM10 50% (M5) and ePM1 55% (F7) filters available as optional per the supply port and for by-pass. Condense water tray with discharge pipes. Wired control panel with LCD display, which allows: to switch on / off the unit; the first set-up; to set the speed; to set the weekly timer; to monitor the correct product operation (any faults are shown on the display); to show the product functioning (speed set, by-pass status, defrosting activation, pre and/or post heaters activation if installed); to show the filters status. Brackets for wall-mounted installation supplied as standard. Possibility of connection to environmental external sensors (available as optional), for automatic functioning control. Possibility of integration in home automation environment through ModBus protocol.
Технічна специфікація
  • Унікальний номерheatrecoveryunit_HR450AVEL-D
  • Сімейство продуктівResidential
  • Група продуктівHeat recovery units
  • Дата публікації2021-03-30
  • Номер видання1
  • Висота (мм)766
  • Ширина (мм)708
  • Глибина (мм)480
Пов'язані
  • Матеріал основнийPolypropylene
  • Матеріал допоміжнийSteel
  • Розроблено вItaly
  • Виготовлено вItaly
  • Вага нетто (кг)40
Класифікація
  • Категорія BIMobjectHVAC - Heat Recovery
  • Номер OmniClass23-39 43 17 23
  • Заголовок OmniClassWaste Heat Recovery Heat Exchangers

Доступність регіону

Азія Європа Океанія Африка Південна Америка Північна Америка
Azerbaijan
Albania
Australia
Algeria
Bolivia
Costa Rica
Bahrain
Austria
New Zealand
Burkina Faso
Chile
Panama
China
Belarus
Cameroon
Ecuador
United States
Georgia
Belgium
Djibouti
Hong Kong
Bosnia and Herzegovina
Egypt
India
Bulgaria
Ethiopia
Indonesia
Croatia
Kenya
Iran
Cyprus
Libya
Israel
Czech Republic
Madagascar
Jordan
Denmark
Mauritius
Kazakhstan
Estonia
Nigeria
Kuwait
Finland
South Africa
Lebanon
France
Tunisia
Malaysia
Germany
Zambia
Mongolia
Greece
Philippines
Iceland
Qatar
Italy
Singapore
Lithuania
Sri Lanka
Malta
Türkiye
Moldova
Turkmenistan
Montenegro
United Arab Emirates
Netherlands
Vietnam
North Macedonia
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom

Схожі продукти

Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit