Публікуйте свої продукти
Awning window system FSM with easyZIP guidance
Awning window system FSM with easyZIP guidance
Awning window system FSM with easyZIP guidance
Awning window system FSM with easyZIP guidance
Awning window system FSM with easyZIP guidance
    WAREMA Renkhoff SE

    Awning window system FSM with easyZIP guidance

    Awning window systems with easyZIP guidance are a textile, external sun shading system with awning fabric that is wound and unwound on a shaft and reliably and laterally guided in a easyZIP rail. The awning fabric is premounted in a flat aluminium cover panel in a folded design. Optimised for integration into exterior insulation and finish systems, this solution can also be located visibly in front of the window or facade.

    Discreet accentuation

    Effective and stylish building shading: Awning window systems are a weather-proof, external sun shading system with awning fabric that is wound and unwound on a shaft and guided laterally in an easyZIP rail.

    Reliable

    easyZIP principle: The awning fabric is safely guided in the guide rail – for maximum wind stability of up to 150 km/h (depending on the product design and installation situation) and optimum dim-out.

    Discreet

    Extremely slim guide rails: When the awning is lowered, completely closed, homogeneous areas without any lateral light gaps are created – ideal as part of a slender building design.

    Seamless

    Low installation depth: The aluminium cover panel is matched to the dimensions of the awning fabric, including the end rail, and is discreetly integrated into the structure. The end rail retracts completely into the cover panel to create a beautiful appearance. The plug-in connector disappears into the cover panel.

    Widely applicable

    Flexible: The high-quality sun shading system is used inside the exterior insulation and finish system, but can also be integrated into existing shafts or visibly attached to the reveal.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Специфікація
    • Building limits:
      Order width mx4000 mm
      Order height mx4500 mm

      Keyfacts:

      • Wind-stable easyZIP guidance
      • Folded cover panel
      • No cover panel bracket required
    Технічна специфікація
    • Унікальний номерAwning-window-system-FSM-easyZIP-guidance
    • Сімейство продуктівWindows Systems
    • Група продуктівWindows and facade
    • ТипAssembly (multiple objects)
    • Дата публікації2025-06-12
    • Номер видання1
    • Висота (мм)2000
    • Ширина (мм)1400
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийFabric
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectБудівництво - Shading Systems
    • Класифікація IFCBuilding Element
    • Код CSI MasterFormat 201412 21 00
    • Заголовок CSI MasterFormat 2014Window Blinds
    • Номер OmniClass23-17 21 13 11
    • Заголовок OmniClassWindow Blinds