Публікуйте свої продукти
External venetian blind window system FSR with rail guidance
External venetian blind window system FSR with rail guidance
External venetian blind window system FSR with rail guidance
External venetian blind window system FSR with rail guidance
External venetian blind window system FSR with rail guidance
    WAREMA Renkhoff SE

    External venetian blind window system FSR with rail guidance

    Rail-guided external venetian blind window systems are an external sun shading system consisting of connected horizontal slats – providing thermal protection, glare control and visual privacy with an adjustable view out. The slat stack is premounted in a flat aluminium cover panel in a folded design. Optimised for integration into exterior insulation and finish systems, this solution can also be located visibly in front of the window or facade.

    Seamless

    Low installation depth: The aluminium cover panel is matched to the dimensions of the slat and slat stack height. The slat stack is housed completely in the cover panel – even when the height is greater. The plug-in connector disappears into the cover panel.

    Classic

    Securely guided: The rail guidance is the classic among the guidance versions. The reliable lateral guidance provides great stability in windy conditions, good noise reduction, and a low-wear movement of the slats across the guide pins.

    Optimally adaptable

    Perfectly matched: Individual cover panel folds can be integrated into any on-site situation.

    Protected from insects

    Enhancement of functions from the factory: The optional insect screen offers effective protection against insects when your windows and doors are open.

    Pre-assembled

    High degree of premounting: The sophisticated design, with a premounted slat stack, reduces the installation time. The guide rails are used for fixing in the structure.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Специфікація
    • Building limits:
      Order width mx4000 mm
      Order height mx4000 mm

      Keyfacts:

      • Simple integration
      • High wind stability
      • Front sides of guide profiles can be entirely plastered
    Технічна специфікація
    • Унікальний номерExternal-venetian-blind-window-system-FSR-rail-guidance
    • Сімейство продуктівWindows Systems
    • Група продуктівWindows and facade
    • ТипAssembly (multiple objects)
    • Дата публікації2025-06-12
    • Номер видання1
    • Висота (мм)2000
    • Ширина (мм)1400
    Пов'язані
    • Матеріал основнийAluminium
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectБудівництво - Shading Systems
    • Класифікація IFCBuilding Element
    • Код CSI MasterFormat 201412 21 00
    • Заголовок CSI MasterFormat 2014Window Blinds
    • Номер OmniClass23-17 21 13 11
    • Заголовок OmniClassWindow Blinds