Публікуйте свої продукти
Free-standing awning frame
Free-standing awning frame
Free-standing awning frame
Free-standing awning frame
    WAREMA Renkhoff SE

    Free-standing awning frame

    The free-standing awning frame is a free-standing aluminium frame upon which one or two awnings can be installed.

    Free-standing

    A free choice of location: The frame consisting of a crossbeam and poles keeps the awning(s) secure and can be installed regardless of the location, next to or away from the building facade.

    Expansive

    With a two-sided awning connection, particularly large areas can be shaded.

    Non-attached

    The use of weighted boxes means there is no need for installation on a concrete foundation.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Специфікація
    • Building limits:
      Order width mx7000 mm
      Order height mx4000 mm

      Keyfacts:

      • Free-standing awning frame made of aluminium, powder-coated for articulated arm, cassette and pergola awnings.
      • Installation on a concrete foundation or flexibly with weighted boxes
      • Awning connection possible on one side or both sides.
    Технічна специфікація
    • Унікальний номерFree-standing-awning-frame
    • Сімейство продуктівOutdoor Living
    • Група продуктівTerrace and garden
    • ТипAssembly (multiple objects)
    • Дата публікації2025-06-12
    • Номер видання1
    • Висота (мм)2800
    • Ширина (мм)3000
    Пов'язані
    • Матеріал основнийAluminium
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectБудівництво - Shading Systems
    • Класифікація IFCBuilding Element
    • Код CSI MasterFormat 201412 21 00
    • Заголовок CSI MasterFormat 2014Window Blinds
    • Номер OmniClass23-17 21 13 11
    • Заголовок OmniClassWindow Blinds